Page top

Primary Contents

For print

Ratings
Product classification Relay compatible Solid State Relay
Operating Rated Voltage 200 to 220 VAC
Operating Voltage Range 150 to 250 VAC
Input Impedance 72 kOhm +-20%
(at 25 CEL)
Must Operate Voltage 150 VAC Max.
Must Release Voltage 40 VAC Min.
Isolation Photocoupler
Output Form SPST-NO
Rated load voltage 5 to 110 VDC
Load Voltage Range 3 to 125 VDC
Load Current DC: 0.1 A to 2 A (at 40 CEL)
Inrush Current Resistivity DC: 10 A (10ms)
Output ON voltage drop 1.5V Max.
Leakage current 0.1mA Max. (at 100VDC)
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 20ms Max.
Release time 20ms Max.
Protection for output Diode
Indicator Equipped
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 1500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.75mm single amplitude(1.5mm double amplitude)XYZ directions for 2hrs each
Shock resistance 1000m/s2 each XYZX'Y'Z' directions for 3 times
Applicable standard (UL) Standard No.: UL508
File number: NO.E64562
Applicable standard (CSA) Standard No.: C22.2 NO.14
File number: No.LR35535
Applicable standard (VDE) Standard No.: EN60950-1
File number: NO.40000159
Terminal structure Plug-in
Mounting soket
Weight Approx. 50 g

As of February 13, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of February 13, 2008

For print

As of February 13, 2008

For print

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of February 13, 2008