Page top

G3FD-102SN-VD DC5-24

Solid State Relays G3[]-VD

Photocoupler Isolation , With Zero Cross Function ,With Indicator

about this Product Family

Ratings
Product classification Relay compatible Solid State Relay
Operating Rated Voltage 5 to 24 VDC
Operating Voltage Range 4 to 28 VDC
Input Impedance 1.5 kOhm +20% -10%
(at 25 CEL)
Must Operate Voltage 4 VDC Max.
Must Release Voltage 1 VDC Min.
Isolation Photocoupler
Output Form SPST-NO
Rated load voltage 5 to 110 VDC
Load Voltage Range 3 to 125 VDC
Load Current DC: 0.1 A to 2 A (at 40 CEL)
Inrush Current Resistivity DC: 10 A (10 ms)
Output ON voltage drop 1.5 V Max.
Leakage current 0.1 mA Max. (at 100 VDC)
Ambient temperature Operating: -30 to 80 CEL
Storage: -30 to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45 to 85% RH
(with no icing or condensation)
Characteristics
Operate time 0.5 ms Max.
Release time 2.5 ms Max.
Protection for output Diode
Indicator Equipped
Insulation resistance Between input to output: 100 MOhm Min. (at 500 VDC)
Dielectric strength Between input to output: 1500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) in each 3 directions for 2 hours
Shock resistance 1000 m/s**2, in each 6 directions 3 times
Applicable standard (UL) Standard No.: UL508
File number: NO.E64562
Applicable standard (CSA) Standard No.: C22.2 NO.14
File number: No.LR35535
Applicable standard (VDE) Standard No.: EN60950-1
File number: NO.40000159
Terminal structure Plug-in
Mounting Socket
Weight Approx. 50 g

Caution:
All units are in millimeters unless otherwise indicated.

Terminal arrangement-Inernal connection

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)
(The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)