Page top

G3FD-X03S-VD DC4-24

Solid State Relays G3[]-VD

Image

Solid State Relay, Rated load voltage 4 to 48 VDC, 0.125, Plug-in terminal, Operating indicator None, Certified by UL, CSA, and EN (VDE)

Product classification Relay compatible
Operating indicator None
Rated voltage 4 to 24 VDC
Rated load voltage 4 to 48 VDC
Load current 0.1 to 3 A (at 40 ℃)
Terminal structure Plug-in terminal

Item list of G3F / G3FD

  • Ratings / Performance
Ratings
Product classificationRelay compatible
Isolation methodPhotocoupler
Operating indicatorNone
Terminal structurePlug-in terminal
MountingSocket
InputRated voltage4 to 24 VDC
Operating voltage range3 to 28 VDC
Input impedance1.5 kΩ+20% -10% Maximum operating range
Operate voltage3 V max.DC
Release voltage1 V min.DC
OutputRated load voltage4 to 48 VDC
Load voltage range3 to 52.8 VDC
Load current0.1 to 3 A (at 40 ℃)
Inrush current resistivity18 A (10 ms)
Performance
Operate time0.5 ms max.
Release time2 ms max.
Output ON voltage drop1.5 V max.
Leakage current5 mA max. (at 50 VDC)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strength1500 VAC 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Shock resistance1000 m/s2
Ambient temperature (Operating)-30 to 80 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-30 to 100 ℃ (with no freezing or condensation)
Ambient humidity (Operating)45 to 85 %
WeightApprox. 50 g
Other featureCertified by UL, CSA, and EN (VDE)
Connecting socketPYF-08-PU/ PY08-02/ PYFZ-08/ PYFZ-08-E
  • Outline drawing

  • Connection diagra

Terminal arrangement and internal connection

  • Characteristic chart

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

Series

Solid State Relays G3[]-VD

G3F / G3FD