Solid State Relays
Product classification |
Relay compatible |
---|---|
Zero cross function |
None |
Operating indicator |
Equipped |
Rated voltage |
12 VDC |
Rated load voltage |
24 to 110 VDC 24 to 240 VAC |
Load current |
1 to 500 mA (at 40 ℃) |
Terminal structure |
Plug-in terminal |
As of February 28, 2024
Product classification | Relay compatible | |
---|---|---|
Isolation method | Photo volt coupler | |
Zero cross function | None | |
Operating indicator | Equipped | |
Terminal structure | Plug-in terminal | |
Mounting | Socket | |
Input | Rated voltage | 12 VDC | Operating voltage range | 9.6 to 14.4 VDC | Input impedance | 600 Ω±20% | Operate voltage | 9.6 V max.DC | Release voltage | 1 V min.DC |
Output | Rated load voltage | 24 to 110 VDC 24 to 240 VAC | Load voltage range | 19.2 to 125 VDC 19.2 to 264 VAC | Load current | 1 to 500 mA (at 40 ℃) | Inrush current resistivity | 6 A (10 ms) |
Operate time | 5 ms max. |
---|---|
Release time | 10 ms max. |
Output ON voltage drop | 3 V max. (RMS) |
Leakage current | 0.1 mA max. (at 200 VAC) |
Insulation resistance | 100 MΩ min. (at 500 VDC) |
Dielectric strength | 1500 VAC 50/60 Hz 1 min |
Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Shock resistance | 1000 m/s2 |
Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 45 to 85 % |
Weight | Approx. 50 g |
Connecting socket | PYF-08-PU/ PY08-02/ PYFZ-08/ PYFZ-08-E |
As of February 28, 2024
As of February 28, 2024
As of February 28, 2024
As of February 28, 2024
Terminal arrangement and internal connection
As of February 28, 2024
As of February 28, 2024
Load current-ambient temperature
Inrush current resistivity (Non-repetitive)
As of February 28, 2024