Page top

Primary Contents

Ratings
Product classification Relay compatible Solid State Relay
Operating Rated Voltage 12 VDC
Operating Voltage Range 9.6 to 14.4 VDC
Input Impedance 600 Ohm +-20%
Must Operate Voltage 9.6 VDC Max.
Must Release Voltage 1 VDC Min.
Isolation Photo-voltage coupler
Output Form SPST-NO
Rated load voltage 24 to 240 VAC (50/60Hz)
24 to 110 VDC
Load Voltage Range 19.2 to 264 VAC (50/60Hz)
19.2 to 125 VDC
Load Current AC: 1 mA to 500 mA (at 40 CEL)
DC: 1 mA to 500 mA (at 40 CEL)
Inrush Current Resistivity DC: 6 A (10ms)
Output ON voltage drop 3V(RMS) Max.
Leakage current 0.1mA Max. (at 125VDC)
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 5ms Max.
Release time 10ms Max.
Protection for output Varisitor
Zero cross function Not Provided
Indicator Equipped
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 1500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.75mm single amplitude(1.5mm double amplitude)XYZ directions for 2hrs each
Shock resistance 1000m/s2 each XYZX'Y'Z' directions for 3 times
Terminal structure Plug-in
Mounting soket
Weight Approx. 50 g

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)
(The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

As of September 2, 2009