G3FM-2R5SLN DC24

Solid State Relays

Image

MOS-FET output, Input: 24 VDC, Output: 500mA 24 to 240 VAC/Output: 500mA 24 to 110 VDC, SPST-NO, with Indicator, Plug-in terminal

Product classification Relay compatible Solid State Relay
Operating rated voltage 24 VDC
Load voltage range 19.2 to 125 VDC
19.2 to 264 VAC
Load current 1 mA to 500 mA at 40 ℃
Zero cross function Not equipped
Indicator Equipped
Terminal structure Plug-in terminal

Item list of G3FM

  • Ratings / Performance
Product classificationRelay compatible Solid State Relay
Operating rated voltage24 VDC
Operating voltage range19.2 to 28.8 VDC
Input impedance1.2 kΩ±20%
Must operate voltage19.2 VDC max.
Must release voltage1 VDC min.
Isolation methodPhoto volt coupler
Rated load voltage24 to 240 VAC
24 to 110 VDC
Load voltage range19.2 to 125 VDC
19.2 to 264 VAC
Load current1 mA to 500 mA at 40 ℃
Inrush current resistivity6 A (10 ms)
6 A (10 ms)
Output ON voltage drop3 V (RMS)
Leakage current0.1 mA (at 200 VAC)
Ambient temperatureOperating: -30 to 80 ℃
Storage: -30 to 100 ℃
(with no icing or condensation)
Ambient humidityOperating: 45 to 85%RH
(with no icing or condensation)
Operate time5 ms max.
Release time10 ms max.
Zero cross functionNot equipped
IndicatorEquipped
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strength1500 V 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance1,000 m/s**2
Terminal structurePlug-in terminal
MountingSocket
WeightApprox. 50 g
  • Dimensions

  • Connection diagram

Terminal arrangement and internal connection

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Solid State Relays

G3FM

about this Product