Solid State Relays G3[]-VD
about this Product Family
As of April 11, 2013
| Product classification | Relay compatible Solid State Relay |
|---|---|
| Operating Rated Voltage | 12 VDC |
| Operating Voltage Range | 9.6 to 14.4 VDC |
| Input Impedance | 900 Ohm +/- 20% |
| Must Operate Voltage | 9.6 VDC Max. |
| Must Release Voltage | 1 VDC Min. |
| Isolation | Phototriac |
| Output Form | SPST-NO |
| Rated load voltage | 100 to 240 VAC (50/60 Hz) |
| Load Voltage Range | 75 to 264 VAC (50/60 Hz) |
| Load Current | AC: 0.1 A to 3 A (at 40 CEL) |
| Inrush Current Resistivity | AC: 45 A (60 Hz, 1 cycle) |
| Output ON voltage drop | 1.6 V (RMS) Max. |
| Leakage current | 2.5 mA Max. (at 100 VAC) 5 mA Max. (at 200 VAC) |
| Ambient temperature | Operating: -30 to 80 CEL Storage: -30 to 100 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 45 to 85% RH (with no icing or condensation) |
| Operate time | 1 ms Max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1 ms Max. |
| Protection for output | Snubber |
| Zero cross function | Not equipped |
| Indicator | Equipped |
| Insulation resistance | Between input to output: 100 MOhm Min. (at 500 VDC) |
| Dielectric strength | Between input to output: 1500 VAC 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) in each 3 directions for 2 hours |
| Shock resistance | 1000 m/s**2, in each 6 directions 3 times |
| Terminal structure | Plug-in |
| Mounting | Socket |
| Weight | Approx. 50 g |
As of April 11, 2013
As of April 11, 2013

Caution:
All units are in millimeters unless otherwise indicated.
As of April 11, 2013
As of April 11, 2013
Terminal arrangement-Inernal connection

As of April 11, 2013
As of April 11, 2013
Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)
(The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

As of April 11, 2013