![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Solid-state Relays in your country.
Please contact OMRON Europe B.V. in Netherlands.
| Product classification | Relay compatible Solid State Relay |
|---|---|
| Operating Rated Voltage | 24 VDC |
| Operating Voltage Range | 19.2 to 28.8 VDC |
| Input Impedance | 2 kOhm +-20% |
| Must Operate Voltage | 19.2 VDC Max. |
| Must Release Voltage | 1 VDC Min. |
| Isolation | Phototriac |
| Output Form | SPST-NO |
| Rated load voltage | 100 to 240 VAC (50/60Hz) |
| Load Voltage Range | 75 to 264 VAC (50/60Hz) |
| Load Current | AC: 0.1 A to 3 A (at 40 CEL) |
| Inrush Current Resistivity | AC: 45 A (60Hz 1 cycle) |
| Output ON voltage drop | 1.6V(RMS) Max. |
| Leakage current | 2.5mA Max. (at 100VAC) 5mA Max. (at 200VAC) |
| Ambient temperature | Operating: -30 CEL to 80 CEL Storage: -30 CEL to 100 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 45% RH to 85% RH (with no icing or condensation) |
| Operate time | 1ms Max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1ms Max. |
| Protection for output | Snubber |
| Zero cross function | Not Provided |
| Indicator | Equipped |
| Insulation resistance | Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between INPUT to LOAD: 2000 VAC 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10Hz 0.75mm single amplitude(1.5mm double amplitude)XYZ directions for 2hrs each |
| Shock resistance | 1000m/s2 each XYZX'Y'Z' directions for 3 times |
| Applicable standard (UL) | Standard No.: UL508 File number: NO.E64562 |
| Applicable standard (CSA) | Standard No.: C22.2 NO.14 File number: No.LR35535 |
| Applicable standard (VDE) | Standard No.: EN60947-4-3 File number: NO.40000159 |
| Terminal structure | Plug-in |
| Mounting | soket |
| Weight | Approx. 50 g |
As of February 12, 2008
Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of February 12, 2008