G3NA-205B AC100-120

Solid State Relays

Image

Triac output(heater control), Operating voltage: 100 to 120 VAC, SPST-NO, Output 5A 24 to 240 VAC, Zero cross function, Indicator, Screw

Product classification Solid State Relay for heater control
Operating rated voltage 100 to 120 VAC
Output form SPST-NO
Load voltage range 19 to 264 VAC 50/60 Hz
Load current AC: 0.1 A to 5 A With heat sink at 40 CEL
AC: 0.1 A to 3 A Without a heat sink at 40 CEL
Zero cross function Equipped
Indicator Equipped
Terminal structure Screw

Item list of G3NA

  • Ratings / Performance
Product classificationSolid State Relay for heater control
Operating rated voltage100 to 120 VAC
Operating voltage range75 to 132 VAC
Input impedance36 kOhm+/- 20%
at 25 CEL
Must operate voltage75VAC max.
Must release voltage20VAC min.
IsolationPhotocoupler
Output formSPST-NO
Rated load voltage24 to 240VAC 50/60 Hz
Load voltage range19 to 264 VAC 50/60 Hz
Load currentAC: 0.1 A to 5 A With heat sink at 40 CEL
AC: 0.1 A to 3 A Without a heat sink at 40 CEL
Inrush current resistivityAC: 60 A (60 Hz, 1 cycle)
Output ON voltage drop1.6 V (RMS)
Leakage current5 mA (at 100 VAC)
10 mA (at 200 VAC)
Ambient temperatureOperating: -30 to 80 ℃
Storage: -30 to 100 ℃
(_with no icing or condensation)
Ambient humidityOperating: 45 to 85%RH
(_with no icing or condensation)
Operate time3/2 cycle of load power source + 1 ms Max.
Release time3/2 cycle of load power source + 1 ms Max.
Protection for outputVaristor and Snubber
Zero cross functionEquipped
IndicatorEquipped
Insulation resistanceBetween input to output: 100 MΩ at 500 VDC
Between heat sink to input/output terminals: 100 MΩ at 500 VDC
Dielectric strengthBetween input to output: 2500 V
Between heat sink to input/output terminals: 2500 V
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) in each 3 directions for 2 hours
Shock resistance1000 m/s**2, in each 6 directions 3 times
Terminal structureScrew
Terminal strength(Clamp torque)Input terminal: M4: 0.98 to 1.47 N.m
Output terminal: M4: 0.98 to 1.47 N.m
MountingScrew / Panel / Panel (DIN track)
WeightApprox.60 g
  • Dimensions

Mounting holes

  • Connection diagram

Terminal arrangement and internal connection

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Solid State Relays

G3NA

about this Product