![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'G3NA' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | Solid State Relay for heater control |
|---|---|
| Operating Rated Voltage | 100 to 120 VAC |
| Operating Voltage Range | 75 to 132 VAC |
| Input Impedance | 36 kOhm +-20% (at 25 CEL) |
| Must Operate Voltage | 75 VAC Max. |
| Must Release Voltage | 20 VAC Min. |
| Isolation | Photocoupler |
| Output Form | SPST-NO |
| Rated load voltage | 24 to 240 VAC (50/60Hz) |
| Load Voltage Range | 19 to 264 VAC (50/60Hz) |
| Load Current | AC: 0.1 A to 20 A (With heat sink (at 40 CEL)) AC: 0.1 A to 4 A (Without a heat sink (at 40 CEL)) |
| Inrush Current Resistivity | AC: 220 A (60Hz 1 cycle) |
| Output ON voltage drop | 1.6V(RMS) Max. |
| Leakage current | 5mA Max. (at 100VAC) 10mA Max. (at 200VAC) |
| Ambient temperature | Operating: -30 CEL to 80 CEL Storage: -30 CEL to 100 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 45% RH to 85% RH (with no icing or condensation) |
| Operate time | 3/2 cycle of load power source + 1ms Max. |
|---|---|
| Release time | 3/2 cycle of load power source + 1ms Max. |
| Protection for output | Varisitor and Snubber |
| Zero cross function | Provided |
| Indicator | Equipped |
| Insulation resistance | Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC) Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10Hz 0.75mm single amplitude(1.5mm double amplitude)XYZ directions for 2hrs each |
| Shock resistance | 1000m/s2 each XYZX'Y'Z' directions for 3 times |
| Applicable standard (UL) | Standard No.: UL508 , UL1950 File number: NO.E64562 , NO.E64562 |
| Applicable standard (CSA) | Standard No.: C22.2 NO.14 , C22.2 NO.950 File number: No.LR35535 , No.LR35535 |
| Terminal structure | screw |
| Terminal strength (Clamp torque) | Input terminal: Recomendable fasten torque M4: 0.98 to 1.47N.m Output terminal: Recomendable fasten torque M4: 0.98 to 1.47N.m |
| Mounting | screw , panel , panel(DIN track) |
| Weight | Approx. 60 g |
As of January 28, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of January 28, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of January 28, 2009

As of January 28, 2009
Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of January 28, 2009