Page top

Primary Contents

For print

Ratings
Product classification Solid State Relay for heater control
Operating Rated Voltage 100 to 240 VAC
Operating Voltage Range 75 to 264 VAC
Input Impedance 72 kOhm +-20%
(at 25 CEL)
Must Operate Voltage 75 VAC Max.
Must Release Voltage 20 VAC Min.
Isolation Photocoupler
Output Form SPST-NO
Rated load voltage 200 to 480 VAC (50/60Hz)
Load Voltage Range 180 to 528 VAC (50/60Hz)
Load Current AC: 0.2 A to 40 A (With heat sink (at 40 CEL))
AC: 0.2 A to 6 A (Without a heat sink (at 40 CEL))
Inrush Current Resistivity AC: 440 A (60Hz 1 cycle)
Output ON voltage drop 1.8V(RMS) Max.
Leakage current 10mA Max. (at 200VAC)
20mA Max. (at 400VAC)
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 3/2 cycle of load power source + 1ms Max.
Release time 3/2 cycle of load power source + 1ms Max.
Protection for output Varisitor and Snubber
Zero cross function Provided
Indicator Equipped
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min
Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.75mm single amplitude(1.5mm double amplitude)XYZ directions for 2hrs each
Shock resistance 1000m/s2 each XYZX'Y'Z' directions for 3 times
Applicable standard (UL) Standard No.: UL508 , UL1950
File number: NO.E64562 , NO.E64562
Applicable standard (CSA) Standard No.: C22.2 NO.14 , C22.2 NO.950
File number: No.LR35535 , No.LR35535
Terminal structure screw
Terminal strength (Clamp torque) Input terminal: Recomendable fasten torque M4: 0.98 to 1.47N.m
Output terminal: Recomendable fasten torque M5: 1.57 to 2.45N.m
Mounting screw , panel , panel(DIN track)
Weight Approx. 80 g

As of December 5, 2007

For print

Caution: All units are in millimeters unless otherwise indicated.

As of December 5, 2007

For print

Caution: All units are in millimeters unless otherwise indicated.

As of December 5, 2007

For print

As of December 5, 2007

For print

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of December 5, 2007