Page top

Primary Contents

For print

Ratings
Product classification Solid State Relay for heater control
Operating Rated Voltage 5 to 24 VDC
Operating Voltage Range 4 to 32 VDC
Input Impedance 15 mA Max.
(at 25 CEL)
Must Operate Voltage 4 VDC Max.
Must Release Voltage 1 VDC Min.
Isolation Phototriac
Output Form SPST-NO
Rated load voltage 24 to 240 VAC (50/60Hz)
Load Voltage Range 19 to 264 VAC (50/60Hz)
Load Current AC: 1 A to 90 A (With heat sink (at 40 CEL))
AC: 1 A to 7 A (Without a heat sink (at 40 CEL))
Inrush Current Resistivity AC: 1000 A (60Hz 1 cycle)
Output ON voltage drop 1.6V(RMS) Max.
Leakage current 5mA Max. (at 100VAC)
10mA Max. (at 200VAC)
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 1/2 cycle of load power source + 1ms Max.
Release time 1/2 cycle of load power source + 1ms Max.
Protection for output Varisitor and Snubber
Zero cross function Provided
Indicator Equipped
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 4000 VAC 50/60 Hz for 1 min
Between Heat Sink to INPUT/OUTPUT Terminals: 4000 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.75mm single amplitude(1.5mm double amplitude)XYZ directions for 2hrs each
Shock resistance 1000m/s2 each XYZX'Y'Z' directions for 3 times
Applicable standard (UL) Standard No.: UL508 , UL1950
File number: NO.E64562 , NO.E64562
Applicable standard (CSA) Standard No.: C22.2 NO.14 , C22.2 NO.950
File number: No.LR35535 , No.LR35535
Applicable standard (TUV) Standard No.: EN60947-4-3
File number: NO.R 50042088
Terminal structure screw
Terminal strength (Clamp torque) Input terminal: Recomendable fasten torque M4: 0.98 to 1.47N.m
Output terminal: Recomendable fasten torque M5: 1.57 to 2.45N.m
Mounting screw , panel , panel(DIN track)
Weight Approx. 120 g

As of December 5, 2007

For print

Caution: All units are in millimeters unless otherwise indicated.

As of December 5, 2007

For print

Caution: All units are in millimeters unless otherwise indicated.

As of December 5, 2007

For print

As of December 5, 2007

For print

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of December 5, 2007