Page top

G3NA-220B AC200-240

Solid State Relays

Rated Output Load: 24 to 240 VAC / 20A , With Zero Cross Function

about this Product Family

Ratings
Product classification Solid State Relay for heater control
Operating Rated Voltage 200 to 240 VAC
Operating Voltage Range 150 to 264 VAC
Input Impedance 72 kOhm +/- 20%
(at 25 CEL)
Must Operate Voltage 150 VAC Max.
Must Release Voltage 40 VAC Min.
Isolation Photocoupler
Output Form SPST-NO
Rated load voltage 24 to 240 VAC (50/60 Hz)
Load Voltage Range 19 to 264 VAC (50/60 Hz)
Load Current AC: 0.1 A to 20 A (With heat sink (at 40 CEL))
AC: 0.1 A to 4 A (Without a heat sink (at 40 CEL))
Inrush Current Resistivity AC: 220 A (60 Hz, 1 cycle)
Output ON voltage drop 1.6 V (RMS) Max.
Leakage current 5 mA Max. (at 100 VAC)
10 mA Max. (at 200 VAC)
Ambient temperature Operating: -30 to 80 CEL
Storage: -30 to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45 to 85% RH
(with no icing or condensation)
Characteristics
Operate time 3/2 cycle of load power source + 1 ms Max.
Release time 3/2 cycle of load power source + 1 ms Max.
Protection for output Varistor and Snubber
Zero cross function Equipped
Indicator Equipped
Insulation resistance Between input to output: 100 MOhm Min. (at 500 VDC)
Between heat sink to input/output terminals: 100 MOhm Min. (at 500 VDC)
Dielectric strength Between input to output: 2500 VAC 50/60 Hz for 1 min
Between heat sink to input/output terminals: 2500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) in each 3 directions for 2 hours
Shock resistance 1000 m/s**2, in each 6 directions 3 times
Applicable standard (UL) Standard No.: UL508, UL1950
File number: NO.E64562
Applicable standard (CSA) Standard No.: C22.2 NO.14, C22.2 NO.950
File number: No.LR35535
Terminal structure Screw
Terminal strength (Clamp torque) Input terminal: Recommendable fasten torque M4: 0.98 to 1.47 N.m
Output terminal: Recommendable fasten torque M4: 0.98 to 1.47 N.m
Mounting Screw, Panel, Panel (DIN track)
Weight Approx. 60 g

Caution:
All units are in millimeters unless otherwise indicated.

Caution:
All units are in millimeters unless otherwise indicated.

Terminal arrangement-Inernal connection

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)
(The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)