G3NE-220TL DC12

Solid State Relays

Image

Triac output(heater control), Operating voltage: 12 to 12 VDC, SPST-NO, Output 20A 100 to 240 VAC, Tab

Product classification Solid State Relay for heater control
Operating rated voltage 12 VDC
Output form SPST-NO
Load voltage range 75 to 264 VAC 50/60 Hz
Load current AC: 0.1 A to 20 A With heat sink at 40 CEL
AC: 0.1 A to 5 A Without a heat sink at 40 CEL
Zero cross function Not equipped
Indicator Not equipped
Terminal structure Tab

Item list of G3NE

  • Ratings / Performance
Product classificationSolid State Relay for heater control
Operating rated voltage12 VDC
Operating voltage range9.6 to 14.4 VDC
Input impedance800 Ohm+/- 20%
Must operate voltage9.6VDC max.
Must release voltage1VDC min.
IsolationPhototriac
Output formSPST-NO
Rated load voltage100 to 240VAC 50/60 Hz
Load voltage range75 to 264 VAC 50/60 Hz
Load currentAC: 0.1 A to 20 A With heat sink at 40 CEL
AC: 0.1 A to 5 A Without a heat sink at 40 CEL
Inrush current resistivityAC: 220 A (60 Hz, 1 cycle)
Output ON voltage drop1.6 V (RMS)
Leakage current2 mA (at 100 VAC)
5 mA (at 200 VAC)
Ambient temperatureOperating: -30 to 80 ℃
Storage: -30 to 100 ℃
(_with no icing or condensation)
Ambient humidityOperating: 45 to 85%RH
(_with no icing or condensation)
Operate time1 ms Max.
Release time1/2 cycle of load power source + 1 ms Max.
Protection for outputVaristor and Snubber
Zero cross functionNot equipped
IndicatorNot equipped
Insulation resistanceBetween input to output: 100 MΩ at 500 VDC
Between heat sink to input/output terminals: 100 MΩ at 500 VDC
Dielectric strengthBetween input to output: 2000 V
Between heat sink to input/output terminals: 2000 V
Vibration resistance10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) in each 3 directions for 2 hours
Shock resistance1000 m/s**2, in each 6 directions 3 times
Terminal structureTab
MountingPanel
WeightApprox.37 g
  • Dimensions

Mounting holes

  • Connection diagram

Terminal arrangement and internal connection

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Solid State Relays

G3NE

about this Product