![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'G3NH' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | Solid State Relay for heater control |
|---|---|
| Operating Rated Voltage | 5 to 24 VDC |
| Operating Voltage Range | 4 to 30 VDC |
| Input Impedance | 5 mA Max. |
| Must Operate Voltage | 4 VDC Max. |
| Must Release Voltage | 1 VDC Min. |
| Isolation | Photocoupler |
| Output Form | SPST-NO |
| Rated load voltage | 100 to 240 VAC (50/60Hz) |
| Load Voltage Range | 75 to 264 VAC (50/60Hz) |
| Load Current | AC: 1 A to 75 A (at 40 CEL) |
| Inrush Current Resistivity | AC: 800 A (60Hz 1 cycle) |
| Output ON voltage drop | 1.6V(RMS) Max. |
| Leakage current | 30mA Max. (at 200VAC) |
| Ambient temperature | Operating: -30 CEL to 80 CEL Storage: -30 CEL to 100 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 45% RH to 85% RH (with no icing or condensation) |
| Operate time | 1/2 cycle of load power source + 1ms Max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1ms Max. |
| Protection for output | Varisitor and Snubber |
| Zero cross function | Provided |
| Indicator | Equipped |
| Insulation resistance | Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC) Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10Hz 0.375mm single amplitude(0.75mm double amplitude)XYZ directions for 2hrs each |
| Shock resistance | 500m/s2 each XYZX'Y'Z' directions for 3 times |
| Terminal structure | screw |
| Terminal strength (Clamp torque) | Input terminal: Recomendable fasten torque M3: 0.75 to 1.18N.m Output terminal: Recomendable fasten torque M6: 4.41 to 4.9N.m |
| Mounting | panel |
| Weight | Approx. 1.8 kg |
As of April 23, 2008

Caution: All units are in millimeters unless otherwise indicated.
As of April 23, 2008

Caution: All units are in millimeters unless otherwise indicated.
As of April 23, 2008

As of April 23, 2008
Input voltage vs. input current
Input voltage vs. input impedance

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of April 23, 2008