Page top

Primary Contents

Ratings
Product classification Solid State Relay for heater control
Operating Rated Voltage 100 to 240 VAC
Operating Voltage Range 75 to 264 VAC
Input Impedance 41 kOhm +-20%
Must Operate Voltage 75 VAC Max.
Must Release Voltage 20 VAC Min.
Isolation Photocoupler
Output Form SPST-NO
Rated load voltage 100 to 240 VAC (50/60Hz)
Load Voltage Range 75 to 264 VAC (50/60Hz)
Load Current AC: 1 A to 75 A (at 40 CEL)
Inrush Current Resistivity AC: 800 A (60Hz 1 cycle)
Output ON voltage drop 1.6V(RMS) Max.
Leakage current 30mA Max. (at 200VAC)
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 3/2 cycle of load power source + 1ms Max.
Release time 3/2 cycle of load power source + 1ms Max.
Protection for output Varisitor and Snubber
Zero cross function Provided
Indicator Equipped
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min
Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.375mm single amplitude(0.75mm double amplitude)XYZ directions for 2hrs each
Shock resistance 500m/s2 each XYZX'Y'Z' directions for 3 times
Terminal structure screw
Terminal strength (Clamp torque) Input terminal: Recomendable fasten torque M3: 0.75 to 1.18N.m
Output terminal: Recomendable fasten torque M6: 4.41 to 4.9N.m
Mounting panel
Weight Approx. 1.8 kg

As of April 23, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of April 23, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of April 23, 2008

As of April 23, 2008

Input voltage vs. input current
Input voltage vs. input impedance

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of April 23, 2008