Page top

Primary Contents

For print

Ratings
Product classification Solid State Relay for heater control
Operating Rated Voltage 12 to 24 VDC
Operating Voltage Range 9.6 to 30 VDC
Input Impedance 10 mA Max.
(at 25 CEL)(at 24VDC)
Must Operate Voltage 9.6 VDC Max.
Must Release Voltage 1 VDC Min.
Isolation Phototriac
Output Form DPST-NO
Rated load voltage 200 to 400 VAC (50/60Hz)
Load Voltage Range 180 to 440 VAC (50/60Hz)
Load Current AC: 0.5 A to 15 A (at 40 CEL)
Inrush Current Resistivity AC: 220 A (60Hz 1 cycle)
Output ON voltage drop 1.8V(RMS) Max.
Leakage current 20mA Max. (at 400VAC)
The leakage current of phase S will be approximately the square root of 3 times larger if the 2-element model is applied.
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 1/2 cycle of load power source + 1ms Max.
Release time 1/2 cycle of load power source + 1ms Max.
Protection for output Varisitor and Snubber
Zero cross function Provided
Indicator Input indicator(INPUT:Yellow:Operating)
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min
Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.375mm single amplitude(0.75mm double amplitude)XYZ directions for 2hrs each (Mounted on DIN Track)
Shock resistance 294m/s2 each XYZX'Y'Z' directions for 3 times
Applicable standard (UL) Standard No.: UL508
File number: NO.E64562
Applicable standard (CSA) Standard No.: C22.2 NO.14
File number: No.LR35535
Applicable standard (VDE) Standard No.: EN60947-4-3
File number: NO.6825
Terminal structure screw
Terminal strength (Clamp torque) Input terminal: Recomendable fasten torque M3.5: 0.75 to 1.18N.m
Output terminal: Recomendable fasten torque M4: 0.98 to 1.47N.m
Mounting panel(DIN track)
Weight Approx. 750 g

As of December 5, 2007

For print

Caution: All units are in millimeters unless otherwise indicated.

As of December 5, 2007

For print

Caution: All units are in millimeters unless otherwise indicated.

As of December 5, 2007

For print

As of December 5, 2007

For print

Input voltage vs. input current
Input voltage vs. input impedance

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of December 5, 2007