Page top

Primary Contents

Ratings
Product classification Solid State Relay for heater control
Operating Rated Voltage 12 to 24 VDC
Operating Voltage Range 9.6 to 30 VDC
Input Impedance 7 mA Max.
(at 25 CEL)
Must Operate Voltage 9.6 VDC Max.
Must Release Voltage 1 VDC Min.
Isolation Phototriac
Output Form SPST-NO
Rated load voltage 200 to 480 VAC (50/60Hz)
Load Voltage Range 180 to 528 VAC (50/60Hz)
Load Current AC: 0.1 A to 15 A (at 40 CEL)
Inrush Current Resistivity AC: 150 A (60Hz 1 cycle)
Output ON voltage drop 1.8V(RMS) Max.
Leakage current 20mA Max. (at 480VAC)
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 1/2 cycle of load power source + 1ms Max.
Release time 1/2 cycle of load power source + 1ms Max.
Protection for output Varisitor and Snubber
Zero cross function Provided
Indicator Input indicator(INPUT:Yellow:Operating)
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min
Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.375mm single amplitude(0.75mm double amplitude)XYZ directions for 2hrs each (Mounted on DIN Track)
Shock resistance 294m/s2 each XYZX'Y'Z' directions for 3 times
Applicable standard (CSA) Standard No.: C22.2 NO.14
File number: No.LR35535
Applicable standard (VDE) Standard No.: EN60947-4-3
File number: NO.6825
Terminal structure screw
Terminal strength (Clamp torque) Input terminal: Recomendable fasten torque M3.5: 0.75 to 1.18N.m
Output terminal: Recomendable fasten torque M4: 0.98 to 1.47N.m
Mounting panel(DIN track)
Weight Approx. 240 g

As of April 23, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of April 23, 2008

Caution: All units are in millimeters unless otherwise indicated.

As of April 23, 2008

As of April 23, 2008

Input voltage vs. input current
Input voltage vs. input impedance

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of April 23, 2008