![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'G3PE (Single-phase)' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | Solid State Relay for heater control |
|---|---|
| Operating Rated Voltage | 12 to 24 VDC |
| Operating Voltage Range | 9.6 to 30 VDC |
| Input Impedance | 15 mA Max. (at 25 CEL) |
| Must Operate Voltage | 9.6 VDC Max. |
| Must Release Voltage | 1 VDC Min. |
| Isolation | Phototriac |
| Output Form | SPST-NO |
| Rated load voltage | 200 to 480 VAC (50/60Hz) |
| Load Voltage Range | 180 to 528 VAC (50/60Hz) |
| Load Current | AC: 0.1 A to 15 A (at 40 CEL) |
| Inrush Current Resistivity | AC: 150 A (60Hz 1 cycle) |
| Output ON voltage drop | 1.8V(RMS) Max. |
| Leakage current | 20mA Max. (at 480VAC) |
| Ambient temperature | Operating: -30 CEL to 80 CEL Storage: -30 CEL to 100 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 45% RH to 85% RH (with no icing or condensation) |
| Operate time | 1ms Max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1ms Max. |
| Protection for output | Snubber |
| Zero cross function | Not Provided |
| Indicator | Input indicator(INPUT:Yellow:Operating) |
| Insulation resistance | Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC) Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10Hz 0.35mm single amplitude(0.7mm double amplitude)XYZ directions for 2hrs each (Mounted on DIN Track) |
| Shock resistance | 294m/s2 each XYZX'Y'Z' directions for 3 times |
| Applicable standard (UL) | Standard No.: UL508 |
| Applicable standard (CSA) | Standard No.: C22.2 NO.14 |
| Applicable standard (TUV) | Standard No.: EN60947-4-3 |
| Terminal structure | screw |
| Terminal strength (Clamp torque) | Input terminal: Recomendable fasten torque M3.5: 0.59 to 1.18N.m Output terminal: Recomendable fasten torque M4: 0.98 to 1.47N.m |
| Mounting | panel(DIN track) |
| Weight | Approx. 240 g |
As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.
As of September 2, 2009

As of September 2, 2009
Input voltage vs. input current
Input voltage vs. input impedance

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)
(The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

As of September 2, 2009