G3PE-245B-3 DC12-24

Solid State Contactors for Heaters

Image

Triac output(heater control), Operating voltage: 12 to 24 VDC, 3PST-NO, Output 45A 100 to 240 VAC, Zero cross function, Indicator, Screw

Product classification Solid State Relay for heater control
Operating rated voltage 12 to 24 VDC
Output form 3PST-NO
Load voltage range 75 to 264 VAC 50/60 Hz
Load current AC: 0.5 A to 45 A at 25 CEL
Zero cross function Equipped
Indicator Input indicator (INPUT (Yellow): Operating)
Terminal structure Screw

Item list of G3PE (Three-phase)

  • Ratings / Performance
Product classificationSolid State Relay for heater control
Operating rated voltage12 to 24 VDC
Operating voltage range9.6 to 30 VDC
Must operate voltage9.6VDC max.
Must release voltage1VDC min.
IsolationPhototriac
Output form3PST-NO
Rated load voltage100 to 240VAC 50/60 Hz
Load voltage range75 to 264 VAC 50/60 Hz
Load currentAC: 0.5 A to 45 A at 25 CEL
Inrush current resistivityAC: 440 A (60 Hz, 1 cycle)
Output ON voltage drop1.6 V (RMS)
Leakage current10 mA (at 200 VAC)
Ambient temperatureOperating: -30 to 80 ℃
Storage: -30 to 100 ℃
(_with no icing or condensation)
Ambient humidityOperating: 45 to 85%RH
(_with no icing or condensation)
Operate time1/2 cycle of load power source + 1 ms Max.
Release time1/2 cycle of load power source + 1 ms Max.
Protection for outputSnubber
Zero cross functionEquipped
IndicatorInput indicator (INPUT (Yellow): Operating)
Insulation resistanceBetween input to output: 100 MΩ at 500 VDC
Between heat sink to input/output terminals: 100 MΩ at 500 VDC
Dielectric strengthBetween input to output: 2500 V
Between heat sink to input/output terminals: 2500 V
Vibration resistance10 to 55 to 10 Hz, 0.375 mm single amplitude (0.75 mm double amplitude) in each 3 directions for 2 hours (mounted on DIN track)
Shock resistance294 m/s**2, in each 6 directions 3 times
Terminal structureScrew
Terminal strength(Clamp torque)Input terminal: M3.5: 0.59 to 1.18 N.m
Output terminal: M5: 1.57 to 2.45 N.m
MountingPanel
WeightApprox.1500 g
  • Dimensions

Mounting holes

  • Connection diagram

Terminal arrangement and internal connection

  • Characteristic figure

Input voltage vs. input current

Input voltage vs. input impedanceE00000933567.gif

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Solid State Contactors for Heaters

G3PE (Three-phase)

about this Product