![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'G3PF' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Product classification | Solid State Relay for heater control |
|---|---|
| Input method | Voltage input |
| Rated input voltage | 12 to 24 VDC |
| Operating input voltage range | 9.6 to 26.4 VDC |
| Must-operating voltage | 9.6 VDC Max. |
| Reset voltage | 1.0 VDC Min. |
| Isolation | Phototriac |
| Input current | 5 mA Max. |
| Output Form | SPST-NO |
| Rated load voltage | 200 to 480 VAC (50/60Hz) |
| Operating voltage range | 180 to 528 VAC (50/60Hz) |
| Rated carry current | AC: 2 A to 25 A (at 40 CEL) |
| Inrush current resistance (peak value) | 220 A (at 60Hz/1cycle) |
| Output ON voltage drop | Main circuit : 1.8V (RMS) Max. Alarm output : 1.5V Max. |
| Leakage current | Main circuit : 20mA Max. (at 480VAC) Alarm output : 1uA Max. |
| Conditions for SSR Failure Detection | Heater burnout: Operating input (betweenterminals A1 and A2) ON SSR open-circuit: Operating input (betweenterminals A1 and A2) ON SSR short-circuit: Operating input (betweenterminals A1 and A2) OFF |
| Conditions for SSR Failure Detection (Detection time) | 1.0 second Max. |
| Conditions for SSR Failure Detection (Alarm display) | Red.Lit |
| Alarm output | Output OFF collector voltage: 30 VDC Max. Maximum carry current: 100 mA Output form: NPN open collector(ON when error is detected.) |
| Detection Power Supply | Current consumption: 50 mA Max. (at 24VAC) |
| Ambient temperature | Operating: -20 CEL to 60 CEL Storage: -30 CEL to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 45% RH to 85% RH (with no icing or condensation) |
| Operate time | 1/2 cycle of load power source + 1ms Max. |
|---|---|
| Release time | 1/2 cycle of load power source + 1ms Max. |
| Protection for output | Varisitor and Snubber |
| Zero cross function | Provided |
| Indicator | Operation indicator(Yerrow_Lit:Operating) Alarm indicator(Red_Lit:Heater burnout detection,SSR open-circuit.Red_Flashing:SSR short-circuit detection.) |
| Insulation resistance | Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC) Between Heat Sink to INPUT/OUTPUT Terminals: 100 M Ohm Min. (at 500 VDC) Between Detection Power Supply aud Alarm Output: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between INPUT to LOAD: 2500 VAC 50/60 Hz for 1 min Between Heat Sink to INPUT/OUTPUT Terminals: 2500 VAC 50/60 Hz for 1 min |
| Vibration resistance | 10 to 55 to 10Hz 0.35mm single amplitude(0.7mm double amplitude)XYZ directions for 2hrs each |
| Shock resistance | 294m/s2 each XYZX'Y'Z' directions for 3 times |
| Applicable standard (CSA) | Standard No.: C22.2 NO.14 File number: No.LR35535 |
| Applicable standard (TUV) | Standard No.: EN60947-4-3 File number: NO.R 50124941 |
| Terminal structure | Screwless clamp terminals(detachable) |
| Terminal strength (Clamp torque) | Input terminal: Ineligible Output terminal: Recomendable fasten torque M5: 1.57 to 2.35N.m |
| Mounting | panel(DIN track) |
| Weight | Approx. 400 g |
As of August 1, 2008

Caution: All units are in millimeters unless otherwise indicated.
As of August 1, 2008

Caution: All units are in millimeters unless otherwise indicated.
As of August 1, 2008


As of August 1, 2008
Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of August 1, 2008