G3TA-OD201S DC24

Solid State Relays

Image

Transistor output, Input: 24 VDC, Output: 1A 48 to 200 VDC, SPST-NO, with Indicator, Plug-in terminal

Product classification Relay compatible Solid State Relay
Operating rated voltage 24 VDC
Load voltage range 48 to 200 VDC
Load current 0.01 A to 1 A at 40 ℃
Indicator Equipped
Terminal structure Plug-in terminal

Item list of G3TA

  • Ratings / Performance
Product classificationRelay compatible Solid State Relay
Operating rated voltage24 VDC
Operating voltage range19.2 to 26.4 VDC
Input impedance6.4 kΩ±20%
Must operate voltage19.2 VDC max.
Must release voltage2 VDC min.
Isolation methodPhotocoupler
Rated load voltage48 to 200 VDC
Load voltage range48 to 200 VDC
Load current0.01 A to 1 A at 40 ℃
Inrush current resistivity6 A (10 ms)
6 A (10 ms)
Output ON voltage drop2.5 V
Leakage current1 mA
Ambient temperatureOperating: -30 to 80 ℃
Storage: -30 to 100 ℃
(with no icing or condensation)
Ambient humidityOperating: 45 to 85%RH
(with no icing or condensation)
Operate time2 ms max.
Release time2 ms max.
IndicatorEquipped
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strengthBetween input and output: 4000 V 50/60 Hz 1 min
Vibration resistance10 to 55 to 10 Hz, 0.75-mm single amplitude (1.5-mm double amplitude)
Shock resistance1,000 m/s**2
Terminal structurePlug-in terminal
MountingSocket
WeightApprox. 23 g
  • Dimensions

  • Connection diagram

External connections

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Solid State Relays

G3TA

about this Product