Page top

G3TA-ODX02S DC24

Solid State Relays

CG Image [3D-CAD]

Output Module , Rated Output Load 5 to 48 VDC /2 A

about this Product Family

Ratings
Product classification Relay compatible Solid State Relay
Operating rated voltage 24 VDC
Operating voltage range 19.2 to 26.4 VDC
Input impedance 6.5 kOhm +/- 20%
Must operate voltage 19.2 VDC Max.
Must release voltage 2 VDC Max.
19.2 VAC Max.
Isolation Photocoupler
Output form SPST-NO
Rated load voltage 5 to 48 VDC
Load voltage range 4 to 60 VDC
Load current DC: 0.01 A to 2 A (at 60 CEL)
Inrush current resistivity DC: 12 mA 10 ms
Output ON voltage drop 1.6 V
Leakage current 1 mA Max. (at 60 VDC)
Ambient temperature Operating: -30 to 80 ℃
Storage: -30 to 100 ℃
( with no icing or condensation)
Ambient humidity Operating: 45 to 85% RH
( with no icing or condensation)
Characteristics
Operate time 0.5 ms Max.
Release time 2 ms Max.
Protection for output Diode
Indicator Equipped
Insulation resistance Between input to output: 100 MΩ at 500 VDC
Dielectric strength Between input to output: 4000 V
Vibration resistance 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) in each 3 directions for 2 hours
Shock resistance 1000 m/s**2, in each 6 directions 3 times
Terminal structure Plug-in
Mounting Socket
Mounting holes Black
Weight (Main) Approx. 23 g

Caution:
All units are in millimeters unless otherwise indicated.

External connections

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
(The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)