Page top

Primary Contents

For print

Ratings
Product classification Relay compatible Solid State Relay
Operating Rated Voltage 24 VDC
Operating Voltage Range 19.2 to 26.4 VDC
Input Impedance 6.5 kOhm +-20%
Must Operate Voltage 19.2 VDC Max.
Must Release Voltage 2 VDC Min.
Isolation Photocoupler
Output Form SPST-NO
Rated load voltage 5 to 48 VDC
Load Voltage Range 4 to 60 VDC
Load Current DC: 0.01 A to 2 A (at 60 CEL)
Inrush Current Resistivity DC: 12 A (10ms)
Output ON voltage drop 1.6V Max.
Leakage current 1mA Max.(at 60VDC)
Ambient temperature Operating: -30 CEL to 80 CEL
Storage: -30 CEL to 100 CEL
(with no icing or condensation)
Ambient humidity Operating: 45% RH to 85% RH
(with no icing or condensation)
Characteristics
Operate time 0.5ms Max.
Release time 2ms Max.
Protection for output Diode
Indicator Equipped
Insulation resistance Between INPUT to LOAD: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between INPUT to LOAD: 4000 VAC 50/60 Hz for 1 min
Vibration resistance 10 to 55 to 10Hz 0.75mm single amplitude(1.5mm double amplitude)XYZ directions for 2hrs each
Shock resistance 1000m/s2 each XYZX'Y'Z' directions for 3 times
Terminal structure Plug-in
Mounting soket
Case color Black
Weight Approx. 23 g

As of December 4, 2007

For print

Caution: All units are in millimeters unless otherwise indicated.

As of December 4, 2007

For print

As of December 4, 2007

For print

Load current-Ambient temperature

Inrush current resistivety(Non-repetitive)

As of December 4, 2007