Page top

Primary Contents

For print

Ratings
Product classification Standard
Coil ratings 100 VAC 18 mA (50/60Hz), 120 VAC 21.6 mA (50/60Hz)
Operate voltage (Set voltage) 75% Max.
Release voltage (Reset voltage) 15% Min.
Max. voltage 110% (of rated voltage)
Power consumption Approx. 1.8 to Approx. 2.6 VA
Indictor Not equipped
Coil surge killer Not equipped
Contact Type 4PST-NO
Contact method Double break
Contact material Contact body material: Ag alloy
Contact finish: nothing
Contact rated load 220 VAC 25 A (NO contact(Single): Resistive load(cos phi=1))
220 VAC 25 A (NO contact(Single): Inductive load(cos phi=0.4))
30 VDC 25 A (NO contact(Single): Resistive load)
Maximum switching voltage 250 VAC (NO contact(Single): Resistive load(cos phi=1))
250 VAC (NO contact(Single): Inductive load(cos phi=0.4))
125 VDC (NO contact(Single): Resistive load)
Maximum switching current AC: 25 A (NO contact(Single): Resistive load(cos phi=1))
AC: 25 A (NO contact(Single): Inductive load(cos phi=0.4))
DC: 25 A (NO contact(Single): Resistive load)
Maximum switching power AC: 5500 VA (NO contact(Single): Resistive load(cos phi=1))
AC: 5500 VA (NO contact(Single): Inductive load(cos phi=0.4))
DC: 750 W (NO contact(Single): Resistive load)
Failure rate 100mA at 24VDC (failure level: P Reference value)
Ambient temperature Operating: -25 CEL to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 5% RH to 85% RH
Characteristics
Contact resistance Max 100mOhmMeasuring the voltage drop across the contacts by applying test voltage/current as DC5V 1A
Operating time (set time) 50 ms Max.
Release time (Reset time) 50 ms Max.
Max.operating frequency (Mechanical) 1800 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and comtacts: 1000 M Ohm Min. (at 500 VDC)
Between contacts of different polarity: 1000 M Ohm Min. (at 500 VDC)
Between contacts ofsame polarity: 1000 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and comtacts: 4000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min)
Between contacts of different polarity: 4000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min)
Between contacts ofsame polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) NO contact; 10 to 26 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) NC contact
Shock resistance (Destruction) 1000 m/s2
Shock resistance (Malfunction) 100 m/s2 NO contact; 20m/s2 NC contact
Endurance (Mechanical) 1000000 operations Min.
Endurance (Electrical) 100000 operations Min.
Protective structure plastic cover
Applicable standard (UL) Standard No.: UL508,1950
File number: E41643
Applicable standard (CSA) Standard No.: C22.2 No.14,No.950
File number: LR35535
Applicable standard (VDE) EN61810-1
Applicable standard (EC Directive (Low Voltage Directive)) EN61810-1
Applicable standard (EC Directive (EMC Directive)) EMS: EN61000-6-2
Terminal structure PCB
Weight Approx. 140 g

As of January 29, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 29, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 29, 2008

For print

As of January 29, 2008

For print

As of January 29, 2008