Page top

G7J-2A2B-P AC100/120

Power Relay

Standard Model , PCB Terminal , DPST-NO / DPST-NC

about this Product Family

Ratings
Product classification Monostable relays
Standard type
Coil ratings 100 VAC 18 mA (50/60 Hz), 120 VAC 21.6 mA (50/60 Hz)
Operate voltage (Set voltage) 75% Max.
Release voltage (Reset voltage) 15% Min. (50/60 Hz)
Max. voltage 110% (of rated voltage)
Power consumption (Single stable) Approx. 1.8 to 2.6 VA (50/60 Hz)
Operating indicator Not equipped
Coil surge killer Not equipped
Contact Type DPST-NO/DPST-NC
Contact method Double break
Contact material Contact body material: Ag alloy
Contact finish: Nothing
Contact rated load 220 VAC 25 A (NO contact (Single): Resistive load)
220 VAC 25 A (NO contact (Single): Inductive load (cos phi = 0.4))
220 VAC 8 A (NC contact (Single): Resistive load)
220 VAC 8 A (NC contact (Single): Inductive load (cos phi = 0.4))
30 VDC 25 A (NO contact (Single): Resistive load)
30 VDC 8 A (NC contact (Single): Resistive load)
Maximum switching voltage 250 VAC (NO contact (Single): Resistive load)
250 VAC (NO contact (Single): Inductive load (cos phi = 0.4))
250 VAC (NC contact (Single): Resistive load)
250 VAC (NC contact (Single): Inductive load (cos phi = 0.4))
125 VDC (NO contact (Single): Resistive load)
125 VDC (NC contact (Single): Resistive load)
Maximum switching current AC: 25 A (NO contact (Single): Resistive load)
AC: 25 A (NO contact (Single): Inductive load (cos phi = 0.4))
AC: 8 A (NC contact (Single): Resistive load)
AC: 8 A (NC contact (Single): Inductive load (cos phi = 0.4))
DC: 25 A (NO contact (Single): Resistive load)
DC: 8 A (NC contact (Single): Resistive load)
Maximum switching power AC: 5500 VA (NO contact (Single): Resistive load)
AC: 5500 VA (NO contact (Single): Inductive load (cos phi = 0.4))
AC: 1760 VA (NC contact (Single): Resistive load)
AC: 1760 VA (NC contact (Single): Inductive load (cos phi = 0.4))
DC: 750 W (NO contact (Single): Resistive load)
DC: 240 W (NC contact (Single): Resistive load)
Failure rate 100 mA at 24 VDC (failure level: P Reference value)
Ambient temperature Operating: -25 to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 5 to 85% RH
(with no icing or condensation)
Characteristics
Contact resistance Max. 100 mOhm, Measuring the voltage drop across the contacts by applying test voltage/current as 5 VDC 1 A
Operating time (set time) 50 ms Max.
Release time (Reset time) 50 ms Max.
Max.operating frequency (Mechanical) 1800 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 1000 MOhm Min. (at 500 VDC)
Between contacts of different polarity: 1000 MOhm Min. (at 500 VDC)
Between contacts of same polarity: 1000 MOhm Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 4000 VAC 50/60 Hz for 1 min (Leakage current 3 mA 50/60 Hz 1 min)
Between contacts of different polarity: 4000 VAC 50/60 Hz for 1 min (Leakage current 3 mA 50/60 Hz 1 min)
Between contacts of same polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 3 mA 50/60 Hz 1 min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) for 2 hours each in X, Y, and Z directions (No defect in appearance and construction after applying variable vibration in each directions for 2 hours.)
Vibration resistance (Malfunction) NO contact: 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) in each direction, NC contact: 10 to 26 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) in each direction
Shock resistance (Destruction) 1000 m/s**2 each direction 3 times (No defect in appearance and construction after applying shock in each directions 3 times.)
Shock resistance (Malfunction) 100 m/s**2 when NO contact; 20 m/s**2 when NC contact
Endurance (Mechanical) 1000000 operations Min.
Endurance (Electrical) 100000 operations Min.
Protective structure Flux tight
Applicable standard (UL) Standard No.: UL508, UL1950
File No.: E41643
Applicable standard (CSA) Standard No.: C22.2 No.14, No.950
File No.: LR35535
Applicable standard (EC Directive (Low Voltage Directive)) EN61810-1
Applicable standard (EC Directive (EMC Directive)) EMS: EN61000-6-2
Terminal structure Solder
Weight Approx. 140 g

Caution:
All units are in millimeters unless otherwise indicated.

Caution:
All units are in millimeters unless otherwise indicated.

Electrical life