![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA General Purpose Relays in your country.
Please contact OMRON Europe B.V. in Netherlands.
| Product classification | Standard |
|---|---|
| Coil ratings | 24 VDC 83 mA |
| Coil resistance | 288 Ohm |
| Operate voltage (Set voltage) | 75% Max. |
| Release voltage (Reset voltage) | 10% Min. |
| Max. voltage | 110% (of rated voltage) |
| Power consumption | Approx. 2.0 W |
| Indictor | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | DPST-NO/DPST-NC |
| Contact method | Double break |
| Contact material | Contact body material: Ag alloy Contact finish: nothing |
| Contact rated load | 220 VAC 25 A (NO contact(Single): Resistive load) 220 VAC 25 A (NO contact(Single): Inductive load(cos phi=0.4)) 220 VAC 8 A (NC contact(Single): Resistive load) 220 VAC 8 A (NC contact(Single): Inductive load(cos phi=0.4)) 30 VDC 25 A (NO contact(Single): Resistive load) 30 VDC 8 A (NC contact(Single): Resistive load) |
| Maximum switching voltage | 250 VAC (NO contact(Single): Resistive load) 250 VAC (NO contact(Single): Inductive load(cos phi=0.4)) 250 VAC (NC contact(Single): Resistive load) 250 VAC (NC contact(Single): Inductive load(cos phi=0.4)) 125 VDC (NO contact(Single): Resistive load) 125 VDC (NC contact(Single): Resistive load) |
| Maximum switching current | AC: 25 A (NO contact(Single): Resistive load) AC: 25 A (NO contact(Single): Inductive load(cos phi=0.4)) AC: 8 A (NC contact(Single): Resistive load) AC: 8 A (NC contact(Single): Inductive load(cos phi=0.4)) DC: 25 A (NO contact(Single): Resistive load) DC: 8 A (NC contact(Single): Resistive load) |
| Maximum switching power | AC: 5500 VA (NO contact(Single): Resistive load) AC: 5500 VA (NO contact(Single): Inductive load(cos phi=0.4)) AC: 1760 VA (NC contact(Single): Resistive load) AC: 1760 VA (NC contact(Single): Inductive load(cos phi=0.4)) DC: 750 W (NO contact(Single): Resistive load) DC: 240 W (NC contact(Single): Resistive load) |
| Failure rate | 100mA at 24VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -25 CEL to 60 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5% RH to 85% RH |
| Contact resistance | Max 100mOhmMeasuring the voltage drop across the contacts by applying test voltage/current as DC5V 1A |
|---|---|
| Operating time (set time) | 50 ms Max. |
| Release time (Reset time) | 50 ms Max. |
| Max.operating frequency (Mechanical) | 1800 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and comtacts: 1000 M Ohm Min. (at 500 VDC) Between contacts of different polarity: 1000 M Ohm Min. (at 500 VDC) Between contacts ofsame polarity: 1000 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and comtacts: 4000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) Between contacts of different polarity: 4000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) Between contacts ofsame polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 3mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) NO contact; 10 to 26 to 10 Hz 0.75-mm single amplitude (1.5-mm double amplitude) NC contact |
| Shock resistance (Destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 100 m/s2 NO contact; 20m/s2 NC contact |
| Endurance (Mechanical) | 1000000 operations Min. |
| Endurance (Electrical) | 100000 operations Min. |
| Protective structure | flux tight |
| Applicable standard (UL) | Standard No.: UL508,1950 File number: E41643 |
| Applicable standard (CSA) | Standard No.: C22.2 No.14,No.950 File number: LR35535 |
| Applicable standard (VDE) | EN61810-1 |
| Applicable standard (EC Directive (Low Voltage Directive)) | EN61810-1 |
| Applicable standard (EC Directive (EMC Directive)) | EMS: EN61000-6-2 |
| Terminal structure | PCB |
| Weight | Approx. 140 g |
As of February 12, 2008