Page top

Primary Contents

Ratings
Product classification Standard
Coil ratings 12 VDC 42 mA
Coil resistance 290 Ohm
Operate voltage (Set voltage) 80% Max.
Release voltage (Reset voltage) 10% Min.
Max. voltage 110% (of rated voltage)
Power consumption Approx. 0.5 W
Indictor Not equipped
Coil surge killer Not equipped
Contact Type SPST-NC
Contact method Single
Contact material Contact body material: Ag alloy
Contact finish: nothing
Contact rated load 220 VAC 2 A (Resistive load)
220 VAC 1 A (Inductive load(cos phi=0.4))
24 VDC 5 A (Resistive load)
24 VDC 2 A (Inductive load(L/R=7ms))
Maximum switching voltage 250 VAC (Resistive load)
250 VAC (Inductive load(cos phi=0.4))
125 VDC (Resistive load)
125 VDC (Inductive load(L/R=7ms))
Maximum switching current AC: 5 A (Resistive load)
AC: 5 A (Inductive load(cos phi=0.4))
DC: 5 A (Resistive load)
DC: 5 A (Inductive load(L/R=7ms))
Maximum switching power AC: 440 VA (Resistive load)
AC: 220 VA (Inductive load(cos phi=0.4))
DC: 120 W (Resistive load)
DC: 48 W (Inductive load(L/R=7ms))
Failure rate 10mA at 5VDC (failure level: P Reference value)
Ambient temperature Operating: -40 to 70 CEL
(with no icing or condensation)
Ambient humidity Operating: 5 to 85% RH
Characteristics
Contact resistance Max 50mOhm Measuring the voltage drop across the contacts by applying test voltage/current as 5VDC 1A
Operating time (set time) 15 ms Max.
Release time (Reset time) 15 ms Max.
Max.operating frequency (Mechanical) 18000 opn./h
Max.operating frequency (Erectrical) 1800 opn./h
Insulation resistance Between coil and contacts: 100 M Ohm Min. (at 500 VDC)
Between contacts of same polarity: 100 M Ohm Min. (at 500 VDC)
Dielectric strength Between coil and contacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 2mA 50/60Hz 1min)
Between contacts of same polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 2mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Shock resistance (Destruction) 200 m/s2
Shock resistance (Malfunction) 200 m/s2
Endurance (Mechanical) 50000000 operations Min.
Endurance (Electrical) 1000000 operations Min.
Protective structure plastic cover
Terminal structure Plug-in
Weight Approx. 17 g

As of September 2, 2009

Caution: All units are in millimeters unless otherwise indicated.

As of September 2, 2009

As of September 2, 2009

As of September 2, 2009