![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA General Purpose Relays in your country.
Please contact our European headquarters.
| Product classification | Standard |
|---|---|
| Coil ratings | 200 VAC 4.1 mA (50Hz), 200 VAC 3.5 mA (60Hz), 220 VAC 4.5 mA (50Hz), 220 VAC 3.85 mA (60Hz) |
| Coil resistance | 33300 Ohm |
| Operate voltage (Set voltage) | 65% Max. |
| Release voltage (Reset voltage) | 30% Min. |
| Max. voltage | 110% (of rated voltage) |
| Power consumption | Approx. 0.7 VA |
| Indictor | Not equipped |
| Coil surge killer | Not equipped |
| Contact Type | SPST-NO |
| Contact method | Bifurcated crossbar |
| Contact material | Contact body material: Ag Contact finish: AgAu-clad |
| Contact rated load | 24 VDC 1 A (Resistive load) 24 VDC 0.5 A (Inductive load(L/R=7ms)) |
| Maximum switching voltage | 250 VAC (Resistive load) 250 VAC (Inductive load(cos phi=0.4)) 125 VDC (Resistive load) 125 VDC (Inductive load(L/R=7ms)) |
| Maximum switching current | DC: 1 A (Resistive load) DC: 1 A (Inductive load(L/R=7ms)) |
| Maximum switching power | DC: 24 W (Resistive load) DC: 12 W (Inductive load(L/R=7ms)) |
| Failure rate | 100uA at 1VDC (failure level: P Reference value) |
| Ambient temperature | Operating: -40 CEL to 70 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 5% RH to 85% RH |
| Contact resistance | Max 50mOhmMeasuring the voltage drop across the contacts by applying test voltage/current as DC5V 1A |
|---|---|
| Operating time (set time) | 15 ms Max. |
| Release time (Reset time) | 15 ms Max. |
| Max.operating frequency (Mechanical) | 18000 opn./h |
| Max.operating frequency (Erectrical) | 1800 opn./h |
| Insulation resistance | Between coil and comtacts: 100 M Ohm Min. (at 500 VDC) Between contacts ofsame polarity: 100 M Ohm Min. (at 500 VDC) |
| Dielectric strength | Between coil and comtacts: 2000 VAC 50/60 Hz for 1 min (Leakage current 2mA 50/60Hz 1min) Between contacts ofsame polarity: 1000 VAC 50/60 Hz for 1 min (Leakage current 2mA 50/60Hz 1min) |
| Vibration resistance (Destruction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) |
| Shock resistance (Destruction) | 200 m/s2 |
| Shock resistance (Malfunction) | 200 m/s2 |
| Endurance (Mechanical) | 50000000 operations Min. |
| Endurance (Electrical) | 50000 operations Min. |
| Protective structure | plastic cover |
| Applicable standard (UL) | Standard No.: UL508 File number: E41643 |
| Applicable standard (CSA) | Standard No.: C22.2 No.14 File number: LR35535 |
| Terminal structure | Plug-in |
| Weight | Approx. 17 g |
As of January 29, 2008