Page top

Primary Contents

For print

Ratings
Product classification Standard
Coil ratings 24 VDC 154 mA
Coil resistance 156 Ohm
Operate voltage (Set voltage) 75% Max.
Release voltage (Reset voltage) 10% Min.
Max. voltage 110% (of rated voltage)
Power consumption Approx. 3.7 W
Indictor Not equipped
Coil surge killer Not equipped
Contact Type Main contact: DPST-NO/DPST-NC, Auxiliary contact: SPST-NO/SPST-NC
Contact method Double break
Contact material Contact body material: Ag alloy
Contact finish: Ag alloy
Contact rated load 440 VAC 40 A (Main contact_NO contact: Resistive load)
440 VAC 25 A (Main contact_NC contact: Resistive load)
440 VAC 22 A (Main contact_NO contact: Inductive load(cos phi=0.3))
440 VAC 10 A (Main contact_NC contact: Inductive load(cos phi=0.3))
110 VDC 5 A (Main contact_NO contact: Resistive load)
110 VDC 5 A (Main contact_NC contact: Resistive load)
Maximum switching voltage 480 VAC (Main contact_NO contact: Resistive load)
480 VAC (Main contact_NC contact: Resistive load)
480 VAC (Main contact_NO contact: Inductive load(cos phi=0.3))
480 VAC (Main contact_NC contact: Inductive load(cos phi=0.3))
125 VDC (Main contact_NO contact: Resistive load)
125 VDC (Main contact_NC contact: Resistive load)
Maximum switching current AC: 40 A (Main contact_NO contact: Resistive load)
AC: 25 A (Main contact_NC contact: Resistive load)
AC: 22 A (Main contact_NO contact: Inductive load(cos phi=0.3))
AC: 10 A (Main contact_NC contact: Inductive load(cos phi=0.3))
DC: 5 A (Main contact_NO contact: Resistive load)
DC: 5 A (Main contact_NC contact: Resistive load)
Maximum switching power AC: 17600 VA (Main contact_NO contact: Resistive load)
AC: 11000 VA (Main contact_NC contact: Resistive load)
AC: 9680 VA (Main contact_NO contact: Inductive load(cos phi=0.3))
AC: 4400 VA (Main contact_NC contact: Inductive load(cos phi=0.3))
DC: 550 W (Main contact_NO contact: Resistive load)
DC: 550 W (Main contact_NC contact: Resistive load)
Failure rate Main contact: 2A at 24VDC (failure level: P Reference value)
Ambient temperature Operating: -25 CEL to 60 CEL
(with no icing or condensation)
Ambient humidity Operating: 5% RH to 85% RH
(with no icing or condensation)
Characteristics
Contact resistance Main contact: Max 400mohmMeasuring the voltage drop the contacts by applying test voltage/current as DC5V 1A
Operating time (set time) 50 ms Max.
Release time (Reset time) 50 ms Max.
Max.operating frequency (Mechanical) 1800 opn./h
Max.operating frequency (Erectrical) 1200 opn./h
Insulation resistance Between coil and comtacts: 1000 M Ohm Min. (at 1000 VDC)
Between contacts of different polarity: 1000 M Ohm Min. (at 1000 VDC)
Between contacts ofsame polarity: 1000 M Ohm Min. (at 1000 VDC)
Dielectric strength Between coil and comtacts: 4000 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Between contacts of different polarity: 4000 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Between contacts ofsame polarity: 2000 VAC 50/60 Hz for 1 min (Leakage current 1mA 50/60Hz 1min)
Vibration resistance (Destruction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude)
Vibration resistance (Malfunction) 10 to 55 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) NO contact; 10 to 32 to 10 Hz 0.5-mm single amplitude (1.0-mm double amplitude) NC contact
Shock resistance (Destruction) Screw mounting: 700 m/s2
Shock resistance (Malfunction) 100 m/s2 NO contact; 25m/s2 NC contact
Endurance (Mechanical) 1000000 operations Min.
Endurance (Electrical) AC resistive (inductive) load: 80000 operations min., DC resistive load: 100000 operations min.
Protective structure plastic cover
Applicable standard (UL) Standard No.: UL508
File number: No.E41643
Applicable standard (CSA) Standard No.: C22.2 No.14
File number: No.LR35535
Applicable standard (TUV) EN60947-4-1, EN60947-5-1,No.R50079155
Terminal structure screw
Weight Approx. 330 g

As of January 28, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 28, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of January 28, 2008

For print

As of January 28, 2008