G9H-210S DC5

Hybrid Power Relay

Image

Triac output, Input: 5 VDC, Output: 10A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal

Product classification Relay compatible Solid State Relay
Operating rated voltage 5 VDC
Load voltage range 75 to 264 VAC
Load current 50 mA to 10 A at 55 ℃
Zero cross function Not equipped
Indicator Equipped
Terminal structure Plug-in terminal

Item list of G9H

  • Ratings / Performance
Product classificationRelay compatible Solid State Relay
Operating rated voltage5 VDC
Operating voltage range4 to 6 VDC
Must operate voltage4 VDC max.
Must release voltage0.5 VDC min.
Isolation methodRelay
Rated load voltage100 to 240 VAC
Load voltage range75 to 264 VAC
Load current50 mA to 10 A at 55 ℃
Inrush current resistivity170 A (60 Hz, 1 cycle)
170 A (60 Hz, 1 cycle)
Output ON voltage drop1.6 V (RMS, at 10 A)
Leakage current5 mA (at 250 VAC)
Ambient temperatureOperating: -25 to 60 ℃
Storage: -25 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%RH
(with no icing or condensation)
Operate time10 ms max.
Release time1/2 cycle of load power source + 10 ms max.
Zero cross functionNot equipped
IndicatorEquipped
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strength2000 V 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 1 mm single amplitude (2-mm double amplitude); Malfunction: 10 to 45 to 10 Hz, 1 mm single amplitude (2 mm double amplitude)
Shock resistanceDestruction: 1000 m/s**2; Malfunction: 100 m/s**2
Terminal structurePlug-in terminal
MountingSocket
WeightApprox. 25 g
  • Dimensions

  • Connection diagram

Terminal arrangement and internal connection

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Hybrid Power Relay

G9H

about this Product