G9H-205S DC12

Hybrid Power Relay

Image

Triac output, Input: 12 VDC, Output: 5A 100 to 240 VAC, SPST-NO, with Indicator, Plug-in terminal

Product classification Relay compatible Solid State Relay
Operating rated voltage 12 VDC
Load voltage range 75 to 264 VAC
Load current 50 mA to 5 A at 55 ℃
Zero cross function Not equipped
Indicator Equipped
Terminal structure Plug-in terminal

Item list of G9H

  • Ratings / Performance
Product classificationRelay compatible Solid State Relay
Operating rated voltage12 VDC
Operating voltage range9.6 to 14.4 VDC
Must operate voltage9.6 VDC max.
Must release voltage1.2 VDC min.
Isolation methodRelay
Rated load voltage100 to 240 VAC
Load voltage range75 to 264 VAC
Load current50 mA to 5 A at 55 ℃
Inrush current resistivity80 A (60 Hz, 1 cycle)
80 A (60 Hz, 1 cycle)
Output ON voltage drop1.6 V (RMS, at 5 A)
Leakage current5 mA (at 250 VAC)
Ambient temperatureOperating: -25 to 60 ℃
Storage: -25 to 70 ℃
(with no icing or condensation)
Ambient humidityOperating: 35 to 85%RH
(with no icing or condensation)
Operate time10 ms max.
Release time1/2 cycle of load power source + 10 ms max.
Zero cross functionNot equipped
IndicatorEquipped
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strength2000 V 50/60 Hz 1 min
Vibration resistanceDestruction: 10 to 55 to 10 Hz, 1 mm single amplitude (2-mm double amplitude); Malfunction: 10 to 45 to 10 Hz, 1 mm single amplitude (2 mm double amplitude)
Shock resistanceDestruction: 1000 m/s**2; Malfunction: 100 m/s**2
Terminal structurePlug-in terminal
MountingSocket
WeightApprox. 25 g
  • Dimensions

  • Connection diagram

Terminal arrangement and internal connection

  • Characteristic figure

Load current-ambient temperature

Inrush current resistivity (Non-repetitive) (The dotted line is a repetition. Keep the inrush current below the values shown by the dotted line if it occurs repetitively.)

Series

Hybrid Power Relay

G9H

about this Product