Magnetic Proximity Sensor


Magnetic type, Sensing distance 15 mm, Terminal block models

Sensing method Magnetic type
Sensing distance 15 mm

Item list of GLS

  • Ratings/Performance
Sensing methodMagnetic type
Sensing distance15 mm
Sensitivity setting-
Self-diagnostic output-
Ambient temperatureOperating: -20 to 60 ℃
Storage: -20 to 60 ℃
Ambient humidityOperating: 35 to 85%RH
Storage: 3585%RH
Dielectric strength1000 VAC 50/60 Hz for 1 minute between each terminals and the case
Vibration resistance10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions
Shock resistance300 m/s**2 for 3 times each in X, Y, and Z directions
Degree of protectionIEC60529: IP40
Connection methodTerminal block models
Weight (Packed state)approx. 25 g
Material (case)ABS
Material (sensing surface)ABS
AccessoriesNot equipped
  • Dimensions


Magnetic Proximity Sensor


about this Product