Page top

Primary Contents

For print

Ratings
Rated supply voltage 120 VAC, 50/60 Hz
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) 4.2 VA, 3.96 W
Power consumption (Relay OFF) 4.2 VA, 3.96 W
Reset voltage 10% max. of rated supply voltage
Number of time ranges 5
Time ranges 0.2 s to 6 s, 2 s to 60 s, 0.2 min to 6 min, 2 min to 60 min, 0.2 h to 6 h
Operating mode Power ON-delay
Control output Type Relay output (DPDT/ Time-limit SPDT and Instantanous SPDT)
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 6 A
Operating resetting Time-limit operation/Self-reset
Ambient temperature Operating: -10 CEL to 50 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 45% to 85%
Characteristics
Accuracy of operating time +/-0.5 % (FS) max.
+/-1% max. in a range of 6
Setting error -2 % to 2 % (FS)
Reset time 0.5 s max.
Influence of voltage +/-1% FS max.
Influence of temperature +/-5% FS max.
Insulation resistance 100 MOhm min.(at 500 VDC)
Dielectric strength between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2500 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min
between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Vibration resistance (Destruction) 10 to 55 Hz, 0.375 mm single amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.25 mm single amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 1000 m/s2 3 times each 6 directions
Shock resistance (Malfunction) 150 m/s2 3 times each 6 directions
Mechanical Life expectancy (relay output) 10000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 200000 operations min.(3 A at 250 VAC, resistive load at 1800 operations/h)
Motor life expectancy 20000 h
Degree of protection IEC60529(JEM): IP40
Applicable standard (UL) Standard No.: UL917
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
Applicable standard (EC Directive (Low Voltage Directive) ) EN61812-1 / IEC60664-1 4 kV/1
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group1 class A
EMS: EN61812-1
Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge)
cRF-interference: IEC61000-4-3(10 V/m, AM radio waves (80 MHz to 1 GHz))
Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line)
Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground)
External connection method 8-pin round socket
Case color Munsell 5Y7/1(Light gray)
Weight Approx. 180 g

As of February 19, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of February 19, 2008

For print

As of February 19, 2008

For print

As of February 19, 2008

For print

Power ON-delay

As of February 19, 2008

For print

As of February 19, 2008