![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Timers in your country.
Please contact OMRON Europe B.V. in Netherlands.
| Rated supply voltage | 240 VAC, 50/60 Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption (Relay ON) | 4.2 VA, 3.96 W |
| Power consumption (Relay OFF) | 4.2 VA, 3.96 W |
| Reset voltage | 10% max. of rated supply voltage |
| Number of time ranges | 5 |
| Time ranges | 1.25 s to 30 s, 7.5 s to 3 min, 1.25 min to 30 min, 7.5 min to 3 h, 1.25 h to 30 h |
| Operating mode | Power ON-delay |
| Control output Type | Time-limit: SPST |
| Control output (Contact output) | Switching capacities (resistive load (cos(phi)=1)): 250 VAC 6 A |
| Operating resetting | Time-limit operation/Electric resetting |
| Ambient temperature | Operating: -10 CEL to 50 CEL Storage: -25 CEL to 65 CEL (with no icing) |
| Ambient humidity | Operating: 45% to 85% |
| Accuracy of operating time | +/-0.5 % (FS) max. |
|---|---|
| Setting error | -2 % to 2 % (FS) |
| Reset time | 0.5 s max. |
| Influence of voltage | +/-1% FS max. |
| Influence of temperature | +/-2% FS max. |
| Insulation resistance | 100 MOhm min.(at 500 VDC) |
| Dielectric strength | between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2500 VAC, 50/60 Hz for 1 min between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min |
| Vibration resistance (Destruction) | 10 to 55 Hz, 0.375 mm single amplitude each in X, Y, and Z directions for 1 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz, 0.25 mm single amplitude each in X, Y, and Z directions for 10min |
| Shock resistance (Destruction) | 1000 m/s2 3 times each 6 directions |
| Shock resistance (Malfunction) | 150 m/s2 3 times each 6 directions |
| Mechanical Life expectancy (relay output) | 10000000 operations min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 200000 operations min.(3 A at 250 VAC, resistive load at 1800 operations/h) |
| Motor life expectancy | 20000 h |
| Degree of protection | IEC60529(JEM): IP40 |
| Applicable standard (UL) | Standard No.: UL917 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 |
| Applicable standard (EC Directive (Low Voltage Directive) ) | EN61812-1 / IEC60664-1 4 kV/1 |
| Applicable standard (EC Directive (EMC Directive) ) | EMI: EN61812-1 Emission Enclosure: EN55011 Group1 class A EMS: EN61812-1 Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge) cRF-interference: IEC61000-4-3(10 V/m, AM radio waves (80 MHz to 1 GHz)) Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line) Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground) |
| External connection method | 8-pin round socket |
| Case color | Munsell 5Y7/1(Light gray) |
| Weight | Approx. 180 g |
As of February 19, 2008