![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Timers in your country.
Please contact OMRON Europe B.V. in Netherlands.
| Rated supply voltage | 100 to 240 VAC, 50/60 Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption (Relay ON) | Approx. 9 VA, 5 W |
| Power consumption (Relay OFF) | Approx. 9 VA, 5 W |
| Number of time ranges | 5 |
| Time ranges | 0.5 s to 30 s, 0.05 min to 3 min, 0.5 min to 30 min, 0.05 h to 3 h, 0.5 h to 30 h |
| Operating mode | ON delay |
| Control output Type | Relay output (DPDT/ Time-limit SPDT and switchable SPDT(time-limit/instantanous)) |
| Control output (Contact output) | Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A |
| Operating resetting | Self-reset |
| Ambient temperature | Operating: -10 CEL to 55 CEL Storage: -25 CEL to 65 CEL (with no icing) |
| Ambient humidity | Operating: 35% to 85% |
| Accuracy of operating time | +/-0.7 % (FS) max. |
|---|---|
| Setting error | -2 % to 2 % (FS) |
| Reset time | 0.5 s max. |
| Influence of voltage | +/-1% FS max. |
| Influence of temperature | +/-2% FS max. |
| Insulation resistance | 100 MOhm min.(at 500 VDC) |
| Dielectric strength | between current-carrying terminals and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min between operating power circuit and control output: 2000 VAC, 50/60 Hz for 1 min between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min |
| Impulse withstand voltage | between power terminals: 3 kV between exposed non-current-carrying metal parts: 4.5 kV max. |
| Noise immunity | +/-1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise) |
| Static immunity | Mulfunction: 8 kV Destruction: 15 kV |
| Vibration resistance (Destruction) | 10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions two cycle each (8 min per cycle) |
| Vibration resistance (Malfunction) | 10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions two cycle each (8 min per cycle) |
| Shock resistance (Destruction) | 300 m/s2 3 times each 6 directions |
| Shock resistance (Malfunction) | 150 m/s2 (100 m/s2 in the front/back direction) 3 times each 6 directions |
| Mechanical Life expectancy (relay output) | 5000000 operations min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations min.(5 A at 250 VAC, resistive load at 1800 operations/h) |
| Degree of protection | IEC60529(JEM): IP65(front panel only), IP20(terminal section) |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (EC Directive (Low Voltage Directive) ) | EN61812-1 / IEC60664-1 4 kV/2 |
| Applicable standard (EC Directive (EMC Directive) ) | EMI: EN61812-1 Emission Enclosure: EN55011 Group1 class A EMS: EN61812-1 Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge) cRF-interference: IEC61000-4-3(10 V/m, AM radio wave (80 MHz to 1 GHz), 10 V/m, Pulse-modulated waves (900 MHz +/- 5 MHz)) Immunity Power Frequency Magnetic Fields: IEC61000-4-8(30 A/m (50Hz)) Immunity Conducted Disturbance: IEC61000-4-6(10 V (0.15 to 80 MHz)) Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line) Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground) |
| External connection method | Screw terminals |
| Case color | Munsell N1.5(Black) |
| Weight | Approx. 350 g |
As of February 19, 2008