H3AM-NS-B AC100-240

Mechatronic Analog Timer

Image

Analog Timer, AC100 to 240V

Rated supply voltage 100 to 240VAC 50/60 Hz
Control output (Type) Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous))
Operating resetting Self-reset

Item list of H3AM

  • Ratings/Performance
Rated supply voltage100 to 240VAC 50/60 Hz
Operating voltage range85% to 110% of rated supply voltage
Power consumption ( Relay ON )Approx. 9VA 5W
Power consumption ( Relay OFF )Approx.9VA 5W
Number of time ranges5
Time ranges1s~60s / 0.1min~6min / 1min~60min / 0.1h~6h / 1h~60h
Operating modeON delay
Control output (Type)Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous))
Control output (Contact output)Switching capacities (resistive load (cos (phi) = 1)): 250VAC 5A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Operating resettingSelf-reset
Ambient temperatureOperating: -10 to 55℃
Storage: -25 to 65℃
Ambient humidity使用時: 35~85%
Accuracy of operating time+/- 0.7% max.(FS)
Setting error-2 to 2% (FS)
Reset time0.5 s max.
Influence of voltage+/- 1% FS max.
Influence of temperature+/- 2% FS max.
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strengthbetween current carrying terminals and exposed non-current carrying metal parts: 2000 VAC, 50/60 Hz for 1 min
between operating power circuit and control output: 2000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
between contacts of different poles: 2000 VAC, 50/60 Hz for 1 min
Impulse withstand voltagebetween power terminals: 3 kV
between exposed non-current-carrying metal parts: 4.5 kV
Noise immunity+/- 1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Static immunityMulfunction: 8 kV Destruction: 15 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions two cycle each (8 min per cycle)
Vibration resistance (Malfunction)10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions two cycle each (8 min per cycle)
Shock resistance (Destruction)300 m/s**2, 3 times each 6 directions
Shock resistance (Malfunction)150 m/s**2 (100 m/s**2 in the front/back direction), 3 times each 6 directions
Mechanical life expectancy (relayoutput)5000000 operations min. (under no load at 1800 operations/h)
Electrical life expectancy (relay output)100000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h)
Degree of protectionIP65(front panel only), IP20(terminal section)
Case colorMunsell N1.5 (Black)
Weight (Main)Approx. 350 g
  • Dimensions

Caution: All_units_are_in_millimeters_unless_otherwise_indicated.

  • Time ranges

  • Operating chart

Series

Mechatronic Analog Timer

H3AM

about this Product