![]()
Global
These are navigation links to move inside this page.
![]()
Quick links to 'H3AM' page in your country / territory.
Please contact our European headquarters.
Get more support via Products links, such as manuals and CAD files.
| Rated supply voltage | 100 to 240 VAC, 50/60 Hz |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption (Relay ON) | Approx. 9 VA, 5 W |
| Power consumption (Relay OFF) | Approx. 9 VA, 5 W |
| Number of time ranges | 5 |
| Time ranges | 0.5 s to 30 s, 0.05 min to 3 min, 0.5 min to 30 min, 0.05 h to 3 h, 0.5 h to 30 h |
| Operating mode | ON delay, Cumulative |
| Control output Type | Relay output (DPDT/ Time-limit SPDT and Instantanous SPDT) |
| Control output (Contact output) | Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A |
| Operating resetting | Electric resetting |
| Ambient temperature | Operating: -10 CEL to 55 CEL Storage: -25 CEL to 65 CEL (with no icing) |
| Ambient humidity | Operating: 35% to 85% |
| Accuracy of operating time | +/-0.7 % (FS) max. |
|---|---|
| Setting error | -2 % to 2 % (FS) |
| Reset time | 0.5 s max. |
| Influence of voltage | +/-1% FS max. |
| Influence of temperature | +/-2% FS max. |
| Insulation resistance | 100 MOhm min.(at 500 VDC) |
| Dielectric strength | between current-carrying terminals and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min between operating power circuit and control output: 2000 VAC, 50/60 Hz for 1 min between operating power circuit and reset input circuit: 1000 VAC, 50/60 Hz for 1 min between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min |
| Impulse withstand voltage | between power terminals: 3 kV between exposed non-current-carrying metal parts: 4.5 kV max. |
| Noise immunity | +/-1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise) |
| Static immunity | Mulfunction: 8 kV Destruction: 15 kV |
| Vibration resistance (Destruction) | 10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions two cycle each (8 min per cycle) |
| Vibration resistance (Malfunction) | 10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions two cycle each (8 min per cycle) |
| Shock resistance (Destruction) | 300 m/s2 3 times each 6 directions |
| Shock resistance (Malfunction) | 150 m/s2 (100 m/s2 in the front/back direction) 3 times each 6 directions |
| Mechanical Life expectancy (relay output) | 5000000 operations min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations min.(5 A at 250 VAC, resistive load at 1800 operations/h) |
| Degree of protection | IEC60529(JEM): IP65(front panel only), IP20(terminal section) |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (EC Directive (Low Voltage Directive) ) | EN61812-1 / IEC60664-1 4 kV/2 |
| Applicable standard (EC Directive (EMC Directive) ) | EMI: EN61812-1 Emission Enclosure: EN55011 Group1 class A EMS: EN61812-1 Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge) cRF-interference: IEC61000-4-3(10 V/m, AM radio wave (80 MHz to 1 GHz), 10 V/m, Pulse-modulated waves (900 MHz +/- 5 MHz)) Immunity Power Frequency Magnetic Fields: IEC61000-4-8(30 A/m (50Hz)) Immunity Conducted Disturbance: IEC61000-4-6(10 V (0.15 to 80 MHz)) Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line) Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground) |
| External connection method | Screw terminals |
| Case color | Munsell N1.5(Black) |
| Weight | Approx. 350 g |
As of June 11, 2008

Caution: All units are in millimeters unless otherwise indicated.
As of June 11, 2008

As of June 11, 2008

As of June 11, 2008
ON delay

Cumulative

As of June 11, 2008