Page top

Primary Contents

For print

Ratings
Rated supply voltage 100 to 240 VAC, 50/60 Hz
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) Approx. 9 VA, 5 W
Power consumption (Relay OFF) Approx. 9 VA, 5 W
Number of time ranges 5
Time ranges 1 s to 60 s, 0.1 min to 6 min, 1 min to 60 min, 0.1 h to 6 h, 1 h to 60 h
Operating mode ON delay, Cumulative
Control output Type Relay output (DPDT/ Time-limit SPDT and Instantanous SPDT)
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A
Operating resetting Electric resetting
Ambient temperature Operating: -10 CEL to 55 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% to 85%
Characteristics
Accuracy of operating time +/-0.7 % (FS) max.
Setting error -2 % to 2 % (FS)
Reset time 0.5 s max.
Influence of voltage +/-1% FS max.
Influence of temperature +/-2% FS max.
Insulation resistance 100 MOhm min.(at 500 VDC)
Dielectric strength between current-carrying terminals and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min
between operating power circuit and control output: 2000 VAC, 50/60 Hz for 1 min
between operating power circuit and reset input circuit: 1000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 3 kV
between exposed non-current-carrying metal parts: 4.5 kV max.
Noise immunity +/-1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Static immunity Mulfunction: 8 kV Destruction: 15 kV
Vibration resistance (Destruction) 10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions two cycle each (8 min per cycle)
Vibration resistance (Malfunction) 10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions two cycle each (8 min per cycle)
Shock resistance (Destruction) 300 m/s2 3 times each 6 directions
Shock resistance (Malfunction) 150 m/s2 (100 m/s2 in the front/back direction) 3 times each 6 directions
Mechanical Life expectancy (relay output) 5000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(5 A at 250 VAC, resistive load at 1800 operations/h)
Degree of protection IEC60529(JEM): IP65(front panel only), IP20(terminal section)
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (EC Directive (Low Voltage Directive) ) EN61812-1 / IEC60664-1 4 kV/2
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group1 class A
EMS: EN61812-1
Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge)
cRF-interference: IEC61000-4-3(10 V/m, AM radio wave (80 MHz to 1 GHz), 10 V/m, Pulse-modulated waves (900 MHz +/- 5 MHz))
Immunity Power Frequency Magnetic Fields: IEC61000-4-8(30 A/m (50Hz))
Immunity Conducted Disturbance: IEC61000-4-6(10 V (0.15 to 80 MHz))
Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line)
Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground)
External connection method Screw terminals
Case color Munsell N1.5(Black)
Weight Approx. 350 g

As of February 19, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of February 19, 2008

For print

As of February 19, 2008

For print

As of February 19, 2008

For print

ON delay

Cumulative

As of February 19, 2008