![]()
Global
These are navigation links to move inside this page.
![]()
Quick links OMRON IA Timers in your country.
Please contact OMRON Europe B.V. in Netherlands.
| Rated supply voltage | 24 to 240 VAC 50/60Hz 12 to 240 VDC Permissible ripple: 20% max. |
|---|---|
| Operating voltage range | 90% to 110% of rated supply voltage(21.6 to 264 VAC/10.8 to 264 VDC) |
| Power consumption | Approx. 4VA Approx. 0.2 to 2 W |
| Time ranges (Number of ranges) | 7 |
| Time ranges | 0.1 s to 99.9 s, 1 s to 999 s, 0.1 min to 99.9 min, 1 min to 999 min, 0.1 h to 99.9 h, 1 h to 999 h, 10 h to 9990 h |
| Select method | Thumbwheel Switch |
| Input signals | Start,Reset,Gate,Check |
| Input method | No-voltage input |
| Minimum input signal width | 0.05 s (reset,Gate) |
| Output modes | A (ON delay), B (Repeat cycle), C (Signal ON/OFF delay), D (Signal OFF delay), E (Interval), F (One shot flicker), G (Signal ON/OFF delay), H (Signal OFF delay) |
| Control output (Contact output) | Type: Time-limit contact: SPDT Switching capacities (Resistive load): 3 A at 250 VAC Switching capacities (Inductive load): 1 A 250 VAC(cos phi=0.4)/ 2.5 A 24 VDC( L/R=7 ms) Minimum applicable load: 100 mA at 5 VDC (failure level: P) |
| Reset system | Self-reset/External reset |
| Power reset | Reset time: 0.5 s max. |
| Display method | LCD |
| Ambient temperature | Operating: -10 CEL to 55 CEL (with no icing or condensation) Storage: -25 CEL to 65 CEL (with no icing or condensation) |
| Ambient humidity | Operating: 35% to 85% Storage: 35% to 85% |
| Accuracy of operating time | +-0.3% ;-0.05 s(The values are based on the set value.) |
|---|---|
| Accuracy of operating time | +-0.3% ;-0.05 s(The values are based on the set value.) |
| Influence of voltage | +-0.3% ;-0.05 s(The values are based on the set value.) |
| Influence of temperature | +-0.3% ;-0.05 s(The values are based on the set value.) |
| Insulation resistance | 100 MOhm min. (at 500 VDC) between current-carrying terminals and exposed non-curernt-carrying metal parts, between control output terminals and operating circuit, between non-continuous contacts |
| Dielectric strength | between current-carrying metal parts and non-curernt-carrying metal parts: 2000 VAC 50/60 Hz for 1 min between control output terminals and operating circuit: 2000 VAC 50/60 Hz for 1 min between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min |
| Impulse withstand voltage | between power terminals: 3 kV between current-carrying metal parts and exposed non-curernt-carrying metal parts: 4.5 kV |
| Noise immunity | Between power terminals: +-2 kV Between power terminals: +-2 kV Between input terminals: +-600 V Square-wave noise by noise simulator (square-wave noise by noise simulator (pulse width: 100 ns/1 us 1-ns rise)) |
| Vibration resistance (Destruction) | 10 to 55 Hz 0.75 mm single amplitude each in 3 directions for 1 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz 0.5 mm single amplitude each in 3 directions for 10min |
| Shock resistance (Destruction) | 1000 m/s2 3 times each in 6 directions(3 axes) |
| Shock resistance (Malfunction) | 100 m/s2 3 times each in 6 directions(3 axes) |
| Mechanical Life expectancy (relay output) | 10000000 operations min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations min.(3 A at 250 VAC resistive load at 1800 operations/h) |
| Degree of protection | IEC60529(JEM): Panel surface: IP40 |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (LR) | Approved |
| Applicable standard (NK) | A-441-1A |
| Applicable standard (EC Directive (EMC Directive) ) | EMI: EN61812-1 Emission Enclosure: EN55011 Group 1 class A Emission AC mains: EN55011 Group 1 class A EMS: EN61812-1 Immunity ESD: EN61000-4-2 (6 kV contact discharge (level 2), 8 kV air discharge (level 3)) cRF-interference: EN61000-4-3 (10 V/m (Amplitude-modulated, 80 MHz to 1 GHz) (level 3), 10 V/m (Pulse-modulated, 900 MHz 5 MHz) (level 3)) Immunity Burst: EN61000-4-4 (2 kV power-line (level 3), 1 kV I/O signal-line (level 4)) Immunity Surge: EN61000-4-5 (1 kV line to lines (power and output lines) (level 3), 2 kV line to ground (power and output lines) (level 3)) |
| Mounting method | Flush mounting / Surface mounting |
| external connection method | 11-pin round socket |
| Case color | Light gray (Munsell 5Y7/1) |
| Weight | Approx. 110 g |
As of February 18, 2008