![]()
Global
These are navigation links to move inside this page.
![]()
| Rated supply voltage | 24 VAC, 50/60Hz 24 VDC, Ripple: 20% Max. |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| No-voltage input | ON impedance:1k Ohm Max. ON residual voltage:1V Max. OFF impedance:500k Ohm Min. |
| Power consumption (Relay ON) | Approx. 0.17 VA, 0.15 W (at 24 VAC) Approx. 1.0 W (at 24 VDC) |
| Power consumption (Relay OFF) | Approx. 0.17 VA, 0.15 W (at 24 VAC) Approx. 1.0 W (at 24 VDC) |
| Operation start voltage | 30% Max. of rated supply voltage |
| Number of time ranges | 4 |
| Time ranges | 0.05 s to 0.6 s, 0.12 s to 1.2 s, 0.6 s to 6 s, 1.2 s to 12 s |
| Operating mode | Power OFF-delay |
| Control output Type | Relay output (DPDT) |
| Control output (Contact output) | Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A, 30 VDC 5 A Minimum applicable load: 10 mA at 5 VDC (failure level: P) |
| Operating resetting | Instantaneous operation/Time-limit reset |
| Ambient temperature | Operating: -10 CEL to 55 CEL Storage: -25 CEL to 65 CEL (with no icing) |
| Ambient humidity | Operating: 35% RH to 85% RH |
| Accuracy of operating time | +/-0.2 % (FS) Max. +/-0.2% +/-10 ms Max. in a range of 0.6 s and 1.2 s |
|---|---|
| Setting error | -5 % to 5 % (FS) -50 ms to 50 ms Max. |
| Influence of voltage | +/-0.2% FS Max. (+/-0.2% +/-10 ms Max. in a range of 0.6 s and 1.2 s) |
| Influence of temperature | +/-1% FS Max. (+/-1% +/-10 ms Max. in a range of 0.6 s and 1.2 s) |
| Insulation resistance | 100 M Ohm Min.(at 500 VDC) |
| Dielectric strength | between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min between contacts not located next to each other: 1000 VAC, 50/60 Hz for 1 min |
| Impulse withstand voltage | between power terminals: 1 kV between exposed non-current-carrying metal parts: 1.5 kV |
| Noise immunity | +/-1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1micros, 1-ns rise) |
| Static immunity | Mulfunction: 8kV Destruction: 15kV |
| Vibration resistance (Destruction) | 10 to 55 Hz, 0.75 mm double amplitude each in X, Y, and Z directions for 2 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz, 0.5 mm double amplitude each in X, Y, and Z directions for 10min |
| Shock resistance (Destruction) | 980 m/s2 3 times each 6 directions |
| Shock resistance (Malfunction) | 98 m/s2 3 times each 6 directions |
| Mechanical Life expectancy (relay output) | 10000000 operations Min. (under no load at 1200 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations Min.(5A at 250 VAC, resistive load at 1200 operations/h) |
| Degree of protection | IEC60529(JEM): IP40(panel surface) |
| Applicable standard (UL) | Standard No.: UL508 File number: E41515 |
| Applicable standard (CSA) | Standard No.: CSA C22.2 No.14 File number: LR22310 |
| Applicable standard (LR) | 95/10019 |
| Applicable standard (NK) | A-350-1 |
| Applicable standard (EC Directive (Low Voltage Directive) ) | EN61812-1 / IEC60664-1 4kV/2 |
| Applicable standard (EC Directive (EMC Directive) ) | EMI: EN61812-1 Emission Enclosure: EN55011 Group1 class A EMS: EN61812-1 Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge) cRF-interference: IEC61000-4-3(10 V/m, AM radio wave (80 MHz to 1 GHz), 10 V/m, Pulse-modulated waves (900 MHz +/- 5 MHz)) Immunity Conducted Disturbance: IEC61000-4-6(10 V (0.15 to 80 MHz)) Immunity Burst: IEC61000-4-4(2kV power-line, 2kV I/O signal-line) Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground) |
| External connection method | 8-pin round socket |
| Case color | Munsell 5Y7/1(Light gray) |
| Weight | Approx. 120 g |
As of January 17, 2008