Page top

Primary Contents

For print

Ratings
Rated supply voltage 24 to 48 VAC, 50/60 Hz
12 to 48 VDC, ripple: 20% max.
Operating voltage range 85% to 110% of rated supply voltage
Input signals Reset, Start, Gate
Input method No-voltage input
No-voltage input ON impedance:1 kOhm max.
ON residual voltage:1 V max.
OFF impedance:100 kOhm min.
Minimum input signal width 0.05 s
Power consumption (Relay ON) 0.3 W (at 24 VDC)
Power consumption (Relay OFF) 0.2 W (at 24 VDC)
Reset voltage 10% max. of rated supply voltage
Number of time ranges 14
Time ranges 0.05 s to 1.2 s, 0.12 min to 1.2 min, 0.12 h to 1.2 h, 1.2 h to 12 h, 0.3 s to 3 s, 0.3 min to 3 min, 0.3 h to 3 h, 3 h to 30 h, 1.2 s to 12 s, 1.2 min to 12 min, 12 h to 120 h, 3 s to 30 s, 3 min to 30 min, 30 h to 300 h
Operating mode ON delay, Flicker OFF start, Flicker ON start, Signal ON/OFF delay, Signal OFF delay, Interval
Control output Type Transistor output (NPN open collector)
Control output (Transistor output) Switching capacities: 30 VDC max., 100 mA max.
Residual voltage: 2 VDC max.
Ambient temperature Operating: -10 CEL to 55 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% to 85%
Storage: 35% to 85%
Characteristics
Accuracy of operating time +/-0.2 % (FS) max.
+/-0.2% +/-10 ms max. in a range of 1.2 s and 3 s
Setting error -5 % to 5 % (FS) -50 ms to 50 ms max.
Reset time 0.1 s max.
Influence of voltage +/-0.2% FS max. (+/-0.2% +/-10 ms max. in a range of 1.2 s and 3 s)
Influence of temperature +/-1% FS max. (+/-1% +/-10 ms max. in a range of 1.2 s and 3 s)
Insulation resistance 100 MOhm min.(at 500 VDC)
Dielectric strength between current-carrying metal parts and exposed non-curernt-carrying metal parts: 1000 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 1000 VAC, 50/60 Hz for 1 min
between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 1 kV
between exposed non-current-carrying metal parts: 1.5 kV
Noise immunity +/-1.5 kV (between power terminals) and +/-600 V(between input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Static immunity Mulfunction: 8 kV Destruction: 15 kV
Vibration resistance (Destruction) 10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions for 2 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 1000 m/s2 3 times each 6 directions
Shock resistance (Malfunction) 100 m/s2 3 times each 6 directions
Mechanical Life expectancy (relay output) 20000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(5 A at 250 VAC, resistive load at 1800 operations/h)
Degree of protection IEC60529(JEM): IP40(panel surface)
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (LR) 99/10010
Applicable standard (NK) A-323-1B
Applicable standard (EC Directive (Machinery Directive) ) EN61812-1
Applicable standard (EC Directive (Low Voltage Directive) ) EN61812-1 / IEC60664-1 4 kV/2
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group1 class A
EMS: EN61812-1
Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge)
cRF-interference: IEC61000-4-3(10 V/m, AM radio wave (80 MHz to 1 GHz), 10 V/m, Pulse-modulated waves (900 MHz +/- 5 MHz))
Immunity Conducted Disturbance: IEC61000-4-6(10 V (0.15 to 80 MHz))
Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line)
Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground)
External connection method 11-pin round socket
Case color Munsell 5Y7/1(Light gray)
Weight Approx. 90 g

As of February 19, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of February 19, 2008

For print

As of February 19, 2008

For print

As of February 19, 2008

For print

As of February 19, 2008

For print

ON delay

Flicker OFF start

Flicker ON start

Signal OFF delay

Interval

As of February 19, 2008

For print

As of February 19, 2008