Page top

H3CR-A8 AC100-240 DC100-125

Solid-state Multi-functional Timers

48*48 mm (1/16 DIN) , 4 Multi-Modes , 8-Pin Model , Relay Output DPDT

about this Product Family

Ratings
Rated supply voltage 100 to 240 VAC, 50/60 Hz
100 to 125 VDC, ripple: 20% max.
Operating voltage range 85% to 110% of rated supply voltage
Input signals Reset, Start, Gate
Power consumption (Relay ON) Approx. 2 VA, 1.6 W (at 240 VAC, 60 Hz)
Power consumption (Relay OFF) Approx. 1.3 VA, 1.1 W (at 240 VAC, 60 Hz)
Reset voltage 10% max. of rated supply voltage
Number of time ranges 14
Time ranges 0.05 s to 1.2 s, 0.12 min to 1.2 min, 0.12 h to 1.2 h, 1.2 h to 12 h, 0.3 s to 3 s, 0.3 min to 3 min, 0.3 h to 3 h, 3 h to 30 h, 1.2 s to 12 s, 1.2 min to 12 min, 12 h to 120 h, 3 s to 30 s, 3 min to 30 min, 30 h to 300 h
Operating mode ON delay, Flicker ON start, Interval, One shot output
Control output Type Relay output (DPDT)
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 5 A, 30 VDC 5 A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Ambient temperature Operating: -10 to 55 CEL
Storage: -25 to 65 CEL
(with no icing)
Ambient humidity Operating: 35 to 85% RH
Storage: 35 to 85% RH
Characteristics
Accuracy of operating time +/- 0.2% max. (FS)
(+/- 0.2% +/- 10 ms max. in a range of 1.2 s and 3 s)
Setting error -5 to 5% (FS)
Reset time 0.1 s max.
Influence of voltage +/- 0.2% FS max. (+/- 0.2% +/- 10 ms max. in a range of 1.2 s and 3 s)
Influence of temperature +/- 1% FS max. (+/- 1% +/- 10 ms max. in a range of 1.2 s and 3 s)
Insulation resistance 100 MOhm min. (at 500 VDC)
Dielectric strength between current-carrying metal parts and exposed non-curernt-carrying metal parts: 2000 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min
between contacts of different polarities: 2000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 3 kV
between exposed non-current-carrying metal parts: 4.5 kV max.
Noise immunity +/- 1.5 kV (between power terminals) and +/- 600 V (between input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Static immunity Mulfunction: 8 kV Destruction: 15 kV
Vibration resistance (Destruction) 10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions for 2 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions for 10 min
Shock resistance (Destruction) 1000 m/s**2, 3 times each 6 directions
Shock resistance (Malfunction) 100 m/s**2, 3 times each 6 directions
Mechanical Life expectancy (relay output) 20000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h)
Degree of protection IEC60529(JEM): IP40(panel surface)
Applicable standard (UL) Standard No.: UL508
File number: E41515
Applicable standard (CSA) Standard No.: CSA C22.2 No.14
File number: LR22310
Applicable standard (LR) 99/10010
Applicable standard (NK) A-323-1B
Applicable standard (EC Directive (Low Voltage Directive) ) EN61812-1
IEC60664-1 4 kV/2
Applicable standard (EC Directive (EMC Directive) ) EMI: EN61812-1
Emission Enclosure: EN55011 Group1 class A
Emission AC mains: EN55011 Group1 class A
EMS: EN61812-1
Immunity ESD: IEC61000-4-2(6 kV contact discharge, 8 kV air discharge)
cRF-interference: IEC61000-4-3(10 V/m, AM radio waves (80 MHz to 1 GHz), 10 V/m, Pulse-modulated waves (900 MHz +/- 5 MHz))
Immunity Conducted Disturbance: IEC61000-4-6(10 V (0.15 to 80 MHz))
Immunity Burst: IEC61000-4-4(2 kV power-line, 2 kV I/O signal-line)
Immunity Surge: IEC61000-4-5(1 kV line to line, 2 kV line to ground)
External connection method 8-pin round socket
Case color Munsell 5Y7/1 (Light gray)
Weight Approx. 90 g

Caution:
All units are in millimeters unless otherwise indicated.

ON delay

Flicker ON start

Interval

One shot output