H3CR-FN AC100-240/DC100-125

Solid-state Timer

Image

Analog Timer, DC100 to 125V, AC100 to 240V

Rated supply voltage 100 to 240VAC 50/60 Hz
100 to 125VDC ripple: 20% max.
Control output (Type) Relay output (DPDT)
Operating resetting Time-limit operation/Time-limit reset or Self-reset
External connection method 11-pin round socket

Item list of H3CR-F

  • Ratings/Performance
Rated supply voltage100 to 240VAC 50/60 Hz
100 to 125VDC ripple: 20% max.
Operating voltage range85% to 110% of rated supply voltage
Power consumption ( Relay ON )Approx. 10VA 2.1W (at 240 VAC)
Power consumption ( Relay OFF )Approx.10VA 2.1W (at 240 VAC)
Reset voltage10% max. of rated supply voltage
Number of time ranges18
Time ranges0.05s~1.2s / 0.3s~3s / 1.2s~12s / 12s~120s / 3s~30s / 30s~300s / 0.12min~1.2min / 0.3min~3min / 1.2min~12min / 12min~120min / 3min~30min / 30min~300min / 0.12h~1.2h / 0.3h~3h / 1.2h~12h / 12h~120h / 3h~30h / 30h~300h
Operating modeFlicker ON start
Control output (Type)Relay output (DPDT)
Control output (Contact output)Switching capacities (resistive load (cos (phi) = 1)): 250VAC 5A / 30VDC 5A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Operating resettingTime-limit operation/Time-limit reset or Self-reset
Ambient temperatureOperating: -10 to 55℃
Storage: -25 to 65℃
Ambient humidity使用時: 35~85%
Accuracy of operating time+/- 0.2% max.(FS)
(+/- 0.2% +/- 10 ms max. in a range of 1.2 s and 3 s)
Setting error-5 to 5% +/- 50 ms max. (FS)
Reset time0.1 s max.
Influence of voltage+/- 0.2% FS max. (+/- 0.2% +/- 10 ms max. in a range of 1.2 s and 3 s)
Influence of temperature+/- 1% FS max. (+/- 1% +/- 10 ms max. in a range of 1.2 s and 3 s)
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strength2000 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min
between contacts of different poles: 2000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltagebetween power terminals: 5 kV
between exposed non-current-carrying metal parts: 5 kV
Noise immunity+/- 1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Static immunityMulfunction: 8 kV Destruction: 15 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions for 2 hours
Vibration resistance (Malfunction)10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions for 10 min
Shock resistance (Destruction)980 m/s**2, 3 times each 6 directions
Shock resistance (Malfunction)98 m/s**2, 3 times each 6 directions
Mechanical life expectancy (relayoutput)20000000 operations min. (under no load at 1800 operations/h)
Electrical life expectancy (relay output)100000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h)
Degree of protectionIP40(panel surface)
External connection method11-pin round socket
Case colorMunsell 5Y7/1 (Light gray)
Weight (Main)Approx. 100 g
  • Dimensions

Caution: All_units_are_in_millimeters_unless_otherwise_indicated.

  • Block diagram

  • Terminal arrangement

  • Time ranges

  • Operating chart

  • Electrical life

Series

Solid-state Timer

H3CR-F

about this Product