Page top

H3CR-FN AC100-240/DC100-125

Solid-state Timer

CG Image [3D-CAD]

48*48 mm (1/16 DIN) , Twin Timer , 11-Pin Model , Flicker ON Start

about this Product Family

Ratings
Rated supply voltage 100 to 240 VAC, 50/60 Hz
100 to 125 VDC, ripple: 20% max.
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) Approx. 10 VA, 2.1 W (at 240 VAC)
Power consumption (Relay OFF) Approx. 10 VA, 2.1 W (at 240 VAC)
Reset voltage 10% max. of rated supply voltage
Number of time ranges 18
Time ranges 0.05 s to 1.2 s, 0.3 s to 3 s, 1.2 s to 12 s, 12 s to 120 s, 3 s to 30 s, 30 s to 300 s, 0.12 min to 1.2 min, 0.3 min to 3 min, 1.2 min to 12 min, 12 min to 120 min, 3 min to 30 min, 30 min to 300 min, 0.12 h to 1.2 h, 0.3 h to 3 h, 1.2 h to 12 h, 12 h to 120 h, 3 h to 30 h, 30 h to 300 h
Operating mode Flicker ON start
Control output Type Relay output (DPDT)
Control output (Contact output) Switching capacities (resistive load (cos (phi) = 1)): 250 VAC 5 A, 30 VDC 5 A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Operating resetting Time-limit operation/Time-limit reset or Self-reset
Ambient temperature Operating: -10 to 55 ℃
Storage: -25 to 65 ℃
(with no icing or condensation)
Ambient humidity Operating: 35 to 85 % RH
(with no icing or condensation)
Characteristics
Accuracy of operating time +/- 0.2% max. (FS)
(+/- 0.2% +/- 10 ms max. in a range of 1.2 s and 3 s)
Setting error -5 to 5% +/- 50 ms max.(FS)
Reset time 0.1 s max.
Influence of voltage +/- 0.2% FS max. (+/- 0.2% +/- 10 ms max. in a range of 1.2 s and 3 s)
Influence of temperature +/- 1% FS max. (+/- 1% +/- 10 ms max. in a range of 1.2 s and 3 s)
Insulation resistance 100 MΩ (at 500 VDC)
Dielectric strength between current carrying metal parts and exposed non-current carrying metal parts: 2000 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min
between contacts of different poles: 2000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltage between power terminals: 5 kV
between exposed non-current-carrying metal parts: 5 kV
Noise immunity +/- 1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Static immunity Mulfunction: 8 kV Destruction: 15 kV
Vibration resistance (Destruction) 10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions for 2 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions for 10 min
Shock resistance (Destruction) 980 m/s**2, 3 times each 6 directions
Shock resistance (Malfunction) 98 m/s**2, 3 times each 6 directions
Mechanical life expectancy (relay output) 20000000 operations min. (under no load at 1800 operations/h)
Electrical life expectancy (relay output) 100000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h)
Degree of protection (IEC60529 (JEM) ) IP40(panel surface)
External connection method 11-pin round socket
Case color Munsell 5Y7/1 (Light gray)
Weight (Main) Approx. 100 g

Caution:
All units are in millimeters unless otherwise indicated.

Flicker ON start