H3DS-AL AC/DC

Solid-state Timer

Image

Analog Timer, DC24 to 48V, AC24 to 230V

Rated supply voltage 24 to 230VAC 50/60 Hz
24 to 48VDC ripple: 20% max.
Control output (Type) Relay output (SPDT)

Item list of H3DS

  • Ratings/Performance
Rated supply voltage24 to 230VAC 50/60 Hz
24 to 48VDC ripple: 20% max.
Operating voltage range85% to 110% of rated supply voltage
Power consumption ( Relay ON )Approx. 14VA 2.2W (at 100 to 120 VAC)
Approx. 32VA 3.0W (at 230 VAC)
Power consumption ( Relay OFF )Approx.14VA 2.2W (at 100 to 120 VAC)
Approx.32VA 3.0W (at 230 VAC)
Reset voltage2.4 VDC/AC max.
Number of time ranges7
Time ranges0.1s~1.2s / 1s~12s / 0.1min~1.2min / 1min~12min / 0.1h~1.2h / 1h~12h / 10h~120h
Operating modeON delay
Control output (Type)Relay output (SPDT)
Control output (Contact output)Switching capacities (resistive load (cos (phi) = 1)): 250VAC 5A / 30VDC 5A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Ambient temperatureOperating: -10 to 55℃
Storage: -25 to 65℃
Ambient humidity使用時: 35~85%
Accuracy of operating time+/- 1% max.(FS)
(+/- 1% +/- 10 ms max. in a range of 1.2 s)
Setting error-10 to 10% +/- 0.05 s max. (FS)
Influence of voltage+/- 0.7% FS max. (+/- 0.7% +/- 10 ms max. in a range of 1.2 s)
Influence of temperature+/- 5% FS max. (+/- 5% +/- 10 ms max. in a range of 1.2 s)
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strength2000 VAC, 50/60 Hz for 1 min
between control output terminals and operating circuit: 2000 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Impulse withstand voltagebetween power terminals: 5 kV
between exposed non-current-carrying metal parts: 5 kV
Noise immunity+/- 1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Static immunityMulfunction: 4 kV Destruction: 8 kV
Vibration resistance (Destruction)10 to 55 Hz, 0.75 mm single amplitude each in X, Y, and Z directions for 2 hours
Vibration resistance (Malfunction)10 to 55 Hz, 0.5 mm single amplitude each in X, Y, and Z directions for 10 min
Shock resistance (Destruction)1000 m/s**2, 3 times each 6 directions
Shock resistance (Malfunction)100 m/s**2, 3 times each 6 directions
Mechanical life expectancy (relayoutput)10000000 operations min. (under no load at 1800 operations/h)
Electrical life expectancy (relay output)100000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h)
Degree of protectionIP30(Terminal Block: IP20)
Case colorMunsell 5Y7/1 (Light gray)
Weight (Main)Approx. 100 g
  • Dimensions

Caution: All_units_are_in_millimeters_unless_otherwise_indicated.

Series

Solid-state Timer

H3DS

about this Product