H3DS-SL AC/DC

Solid-state Timer

Image

24 to 230 VAC, 24 to 48 VDC, Output Time-limit: SPDT, ON delay/Flicker ON start/Interval/One shot output, Time range: 0.1 s to 120 h (7 range), Terminal blocks

Rated supply voltage 24 to 230VAC 50/60 Hz
24 to 48VDC 20% max.
Control output (Type) Time-limit: SPDT
External connection method Terminal blocks

Item list of H3DS

  • Ratings/Performance
Rated supply voltage24 to 230VAC 50/60 Hz
24 to 48VDC 20% max.
Operating voltage range85 to 110% of rated operating voltage
Power consumption ( Relay ON )(at 230 VAC)
(at 24 VDC)
(at 48 VDC)
Power consumption ( Relay OFF )(at 230 VAC)
(at 24 VDC)
(at 48 VDC)
Reset voltage2.4 VDC/VAC max.
Number of time ranges7
Time ranges0.1s~1.2s / 1s~12s / 0.1min~1.2min / 1min~12min / 0.1h~1.2h / 1h~12h / 10h~120h
Operating modeON delay, Flicker ON start, Interval, One shot output
Control output (Type)Time-limit: SPDT
Control output (Contact output)Switching capacities (Resistive load (cosφ = 1)): 250VAC 5A / 30VDC 5A
Switching capacities (Inductive load (cosφ = 0.3)): 250VAC 1A / 30VDC 5A
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Ambient temperatureOperating: -10 to 55℃
Storage: -25 to 65℃
Ambient humidity使用時: 35~85%
Accuracy of operating time±1% max.(FS)
(±% ±10 ms max. in a range of 1.2 s)
Setting error-10 to 10% ±0.05 s max. (FS)
Influence of voltage±0.7% FS max. (±0.7% ±10 ms max. in a range of 1.2 s)
Influence of temperature±5% FS max. (±5% ±10 ms max. in a range of 1.2 s)
Insulation resistance100 MΩ (at 500 VDC)
Dielectric strengthBetween current carrying metal parts and non-current carrying metal parts: 2,000 VAC 50/60 Hz for 1 min
Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz for 1 min
Between non-continuous contacts: 1000 VAC 50/60 Hz for 1 min
Impulse withstand voltageBetween power terminals: 5 kV
Between current carrying terminals and exposed non-current carrying metal parts: 5 kV
Noise immunity±1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 us, 1-ns rise)
Vibration resistance (Destruction)10 to 55 Hz, 0.75-mm single amplitude each in 3 directions for 2 h
Vibration resistance (Malfunction)10 to 55 Hz, 0.5-mm single amplitude each in 3 directions for 10 min
Shock resistance (Destruction)1,000 m/s**2, 3 times each in 6 directions
Shock resistance (Malfunction)100 m/s**2, 3 times each in 6 directions
Mechanical life expectancy (relayoutput)10 million operations min. (under no load at 1,800 operations/h)
Electrical life expectancy (relay output)100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h)
Degree of protectionIP30 (Terminal Block: IP20)
External connection methodTerminal blocks
Weight (Main)Approx. 100 g
  • Dimensions

Caution: All_units_are_in_millimeters_unless_otherwise_indicated.

  • Operating chart

Series

Solid-state Timer

H3DS

about this Product