Page top

Primary Contents

For print

Ratings
Rated supply voltage 6 VDC, ripple: 3% max.
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) Approx. 230 mW
Power consumption (Relay OFF) Approx. 230 mW
Number of time ranges 4
Time ranges 0.6 s to 6 s, 6 s to 60 s, 0.6 min to 6 min, 6 min to 60 min
Operating mode Power ON-delay, Cumulative
Control output Type Relay output (SPST-NO and SPST-NC)
Control output (Contact output) Switching capacities (resistive load (cos(phi)=1)): 250 VAC 3 A
Minimum applicable load: 10 mA at 5 VDC (failure level: P)
Operating resetting Time-limit operation or Cumulative operation/Self-reset or External reset
Ambient temperature Operating: -10 CEL to 55 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% to 85%
Characteristics
Accuracy of operating time +/-0.5 % (FS) max.
Setting error 0 % to 30 % (FS (at 20 CEL, reted voltage))
Reset time 10 ms max.
Influence of voltage +/-2% FS max.
Influence of temperature +/-5% FS max.
Insulation resistance 100 MOhm min.(at 500 VDC)
Dielectric strength between control output terminals and operating circuit: 1500 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Vibration resistance (Destruction) 10 to 55 Hz, 0.375 mm single amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.25 mm single amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 1000 m/s2 3 times each 6 directions
Shock resistance (Malfunction) 100 m/s2 4 times each 6 directions
Mechanical Life expectancy (relay output) 10000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(3 A at 250 VAC, resistive load at 1800 operations/h)
External connection method PC terminal
Case color Munsell N1.5(Black)
Weight Approx. 15 g

As of June 11, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of June 11, 2008

For print

As of June 11, 2008

For print

Power ON-delay

Cumulative

As of June 11, 2008