Page top

Primary Contents

For print

Ratings
Rated supply voltage 12 VDC, ripple: 20% max.
24 VDC, ripple: 20% max.
Operating voltage range 85% to 110% of rated supply voltage
Power consumption (Relay ON) Approx. 100 mW (at 12 VDC)
Approx. 240 mW (at 24 VDC)
Power consumption (Relay OFF) Approx. 100 mW (at 12 VDC)
Approx. 240 mW (at 24 VDC)
Number of time ranges 4
Time ranges 0.6 s to 6 s, 6 s to 60 s, 0.6 min to 6 min, 6 min to 60 min
Operating mode Power ON-delay, Cumulative
Control output Type Transistor output (NPN open collector)
Control output (Transistor output) Switching capacities: 30 VDC max., 150 mA max.
Operating resetting Time-limit operation or Cumulative operation/Self-reset or External reset
Ambient temperature Operating: -10 CEL to 55 CEL
Storage: -25 CEL to 65 CEL
(with no icing)
Ambient humidity Operating: 35% to 85%
Characteristics
Accuracy of operating time +/-0.5 % (FS) max.
Setting error 0 % to 30 % (FS (at 20 CEL, reted voltage))
Reset time 10 ms max.
Influence of voltage +/-1% FS max.
Influence of temperature +/-5% FS max.
Insulation resistance 100 MOhm min.(at 500 VDC)
Dielectric strength between control output terminals and operating circuit: 1500 VAC, 50/60 Hz for 1 min
between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min
Vibration resistance (Destruction) 10 to 55 Hz, 0.375 mm single amplitude each in X, Y, and Z directions for 1 hours
Vibration resistance (Malfunction) 10 to 55 Hz, 0.25 mm single amplitude each in X, Y, and Z directions for 10min
Shock resistance (Destruction) 1000 m/s2 3 times each 6 directions
Shock resistance (Malfunction) 100 m/s2 4 times each 6 directions
Mechanical Life expectancy (relay output) 10000000 operations min. (under no load at 1800 operations/h)
Electrical Life expectancy (relay output) 100000 operations min.(3 A at 250 VAC, resistive load at 1800 operations/h)
External connection method PC terminal
Case color Munsell N1.5(Black)
Weight Approx. 10 g

As of June 11, 2008

For print

Caution: All units are in millimeters unless otherwise indicated.

As of June 11, 2008

For print

As of June 11, 2008

For print

Power ON-delay

Cumulative

As of June 11, 2008