![]()
Global
These are navigation links to move inside this page.
![]()
| Rated supply voltage | 12 VDC, ripple: 20% max. |
|---|---|
| Operating voltage range | 85% to 110% of rated supply voltage |
| Power consumption (Relay ON) | Approx. 270 mW |
| Power consumption (Relay OFF) | Approx. 270 mW |
| Number of time ranges | 4 |
| Time ranges | 0.1 s to 1 s, 1 s to 10 s, 0.1 min to 1 min, 1 min to 10 min |
| Operating mode | One shot output, Signal OFF delay |
| Control output (Contact output) | Switching capacities (resistive load (cos(phi)=1)): 250 VAC 3 A Minimum applicable load: 10 mA at 5 VDC (failure level: P) |
| Operating resetting | Instantaneous operation/Time-limit reset or External reset |
| Ambient temperature | Operating: -10 CEL to 55 CEL Storage: -25 CEL to 65 CEL (with no icing) |
| Ambient humidity | Operating: 35% to 85% |
| Accuracy of operating time | +/-0.5 % (FS) max. +/-0.5% +/-10 ms max. in a range of 1 s |
|---|---|
| Setting error | 0 % to 30 % (FS (at 20 CEL, reted voltage)) |
| Reset time | 10 ms max. |
| Influence of voltage | +/-1% FS max. |
| Influence of temperature | +/-5% FS max. (+/-5% +/-10 ms max. in a range of 1s) |
| Insulation resistance | 100 MOhm min.(at 500 VDC) |
| Dielectric strength | between control output terminals and operating circuit: 1500 VAC, 50/60 Hz for 1 min between non-continuous contacts: 1000 VAC, 50/60 Hz for 1 min |
| Vibration resistance (Destruction) | 10 to 55 Hz, 0.375 mm single amplitude each in X, Y, and Z directions for 1 hours |
| Vibration resistance (Malfunction) | 10 to 55 Hz, 0.25 mm single amplitude each in X, Y, and Z directions for 10min |
| Shock resistance (Destruction) | 1000 m/s2 3 times each 6 directions |
| Shock resistance (Malfunction) | 100 m/s2 4 times each 6 directions |
| Mechanical Life expectancy (relay output) | 10000000 operations min. (under no load at 1800 operations/h) |
| Electrical Life expectancy (relay output) | 100000 operations min.(3 A at 250 VAC, resistive load at 1800 operations/h) |
| External connection method | PC terminal |
| Case color | Munsell N1.5(Black) |
| Weight | Approx. 15 g |
As of June 11, 2008